Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Miniature Voltage Output Pressure Sensors Fully Temperature Compensated

$96.05

Item# PX40-100G5V

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $96.05
10-24 $91.25
25-49 $89.33
50-99 $85.48
100+ $83.56

Please contact Technical Sales Team for assistance. Any remaining stock is available for purchase

Only 3 left

Limited Stock
Miniature Voltage Output Pressure Sensors Fully Temperature Compensated PX40-100G5V PX40-100G5V
  • Smallest Amplified Package
  • Small Light Weight Package
  • Fully Signal Conditioned
  • Temperature Compensated

PX40-100G5V Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Maximum Pressure
Pressure Type


  • Maximum Ambient Temperature 125°C (257°F)
  • Gauge Material Silicon
  • Excitation 5 Vdc @10 mA
  • Maximum Compensation Temperature 125°C (257°F)
  • Measurement Units psi
  • Minimum Ambient Temperature -45°C (-49°F)
  • Minimum Compensation Temperature -45°C (-49°F)
  • Minimum Pressure 0 psi
  • Repeatability 0.15% full scale
  • Proof Pressure ±50 mmHg ±170 mmHg 0 to 15 45 psi 0 to 100 200 psi
  • Response time 1 ms
  • Wetted Materials Silicon Diaphragm<br>Plastic Fitting
Typical Applications
  • Laboratory Equipment
  • Electronic Brake Systems
  • Engine Oil Level
  • Transmission Fluid Level
  • Air Conditioning Systems
  • Industrial Fluid Level
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

I just want to able the product that can measure the buoyancy of the robot in the size of the pool, is this possible? and how much accuracy? I'm going to attach it to the robot, do you react sensitively?

Asked by: bob32332
Due to the nature of your questions, I would strongly recommend that you contact one of our pressure engineers for guidance in choosing the correct sensor for your application. Please send an email to pressure@omega.com
Answered by: rkent
Date published: 2021-09-03

hello, I want to know how this product is sensitive underwater?

Asked by: bob323
Although the you can use these to measure either wet or dry pressure media the sensor itself is not submersible
Answered by: Applicatrions Engineer JK
Date published: 2021-08-31
  • y_2024, m_8, d_13, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_PX40-100G5V, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 43ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration