Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

General Purpose Pressure Transducer

Item# PX35K1

General Purpose Pressure Transducer PX35K1 PX35K1
  • All Stainless Steel Construction
  • High Operating Temperature 163°C (325°F)
  • Hermetically Sealed for Harsh Environments
  • Available in Vented Gage, Sealed Gage or Absolute Pressure Models


  • Excitation 10 Vac/Vdc (15V max)
  • Accuracy Value 0.25
  • Input Resistance 360 Ω min
  • Output Resistance 350 ±5 Ω
  • Wetted Materials Stainless Steel Diaphragm
  • Zero Balance ±2.0% FS
OMEGA’s PX35 Transducer Series is a rugged, general purpose 30 millivolt output, industrial pressure transducer. It has a hermetically sealed, all stainless steel case which makes it suitable for the harsh conditions found in industry. The PX35 is available in gage, absolute or sealed gage models. A Bendix style connector is standard, or a 10 ft cable is also available.

SPECIFICATIONS
Excitation:
10 Vdc (15Vdc max)
Output: 3 mV/V nominal
Accuracy: 0.25% includes liniearity, hysteresis and repeatability
Input Resistance: 360 Ω Min.
Output Resistance: 350 ±5 Ω
Zero Balance: ±2.0% FS
Operational Temp Range: -73 to +163°C (-100 to +325°F)
Compensated Temp Range: +16 to +71°C (60 to +160°F)
Thermal Effects:
    Span: 0.003% Rdg/°F
    Zero: 0.004% FS/°F
Proof Pressure: 150% of rated pressure
Burst Pressure: 300% of rated pressure
Wetted Parts: 17-4PH Stainless Steel
Pressure Port:
    <10000 psi: 716-20 UNF-2A Internal
    ≤10,000 psi: 916-18, ¼' HP tube
Electrical Connection:PH1H-10-6P or equal
Optional: 10 ft (3m) Cable
Mating Connector: PT06A-10-6S (not included)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 36ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration