Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Low Cost Voltage Output Pneumatic Pressure Transmitter for Gage Pressure Measurement

Item# PX271A-5V

Low Cost Voltage Output Pneumatic Pressure Transmitter for Gage Pressure Measurement PX271A-5V PX271A-5V
  • Up To Three Field Selectable Ranges In A Single Unit
  • Ideal for Monitoring Pneumatic Pressure
  • Suited For Clean, Dry, Non-Corrosive Gases
  • Rugged Steel NEMA-4 Enclosure


  • Excitation 12 to 40 Vdc or 12 to 35 Vac
  • Accuracy Value 0 to 5 or 0 to 10 Vdc (3 wire)
  • Maximum Compensation Temperature -18°C (0°F)
  • Minimum Compensation Temperature -18°C (0°F)
The OMEGA PX271A pressure transducer is ideal for use in pneumatic control systems and other industrial applications. The sensing element is a 100% solid state piezoresistive silicon chip featuring low hysteresis, excellent repeatability, and long term stability. The signal conditioning and temperature compensation are performed by industrial quality integrated circuits to provide an accurate, linear, user selectable 0-5 or 0-10 Vdc signal.

SPECIFICATIONS
Excitation:
12-40 Vdc or 12-35 Vac
Output: 0-5 or 0-10 Vdc (3-wire)
Accuracy: ±1% FS
Compensated Temp.: -18 to 82°C (0-120°F)
Thermal Effects: ±0.03°C (0.025%°F)
Proof Pressure: 40 psig
Burst Pressure: 100 psig
Response Time: 400 ms
Media Compatibility: Dry non-corrosive gases only
Pressure Port: 1 /4 ' hose barb
Electrical Connection: Screw terminals
Weight: 0.45 kg (1 lb)
Case: 18 gage steel, NEMA-4 (IP-65) rated
Dimensions: 152.4 x 101.6 x 57.15 mm (6.0 x 4.0 x 2.25')
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 20ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration