Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

HIGH ACCURACY ENVIRONMENTAL PRESSURE TRANSMITTER

Item# PX2700-005G5V

HIGH ACCURACY ENVIRONMENTAL PRESSURE TRANSMITTER PX2700-005G5V PX2700-005G5V
  • Barometric, Gage or Absolute Pressure Models
  • Environmental Monitoring Systems
  • Weather Measurement Systems
  • Environmental Data Logging


  • Excitation 22 to 32 Vdc (0.8 mA
  • Accuracy Value 0 to 5 Vdc (4-wire circuit)
  • Repeatability ±0.01%
  • Vibration 2 g from 5 to 500 Hz
  • Shock 50 g operating
The OMEGA PX273 is an all stainless steel wet/wet differential pressure transmitter, incorporating dual diffused piezoresistive sensing elements with stainless steel media isolation. The unit is compatible with all media encountered in industrial applications, including freon, ammonia, treated water, and steam. The PX273 is ideal for monitoring and controlling pump differential pressure, CW/HW system differential pressure, chiller/boiler differential pressure drop, and many other industrial applications.

SPECIFICATIONS
Excitation: 24 Vdc @ 50 mA
Output: 4 to 20 mA
Accuracy: ±0.75% FS
Zero Adjustment: ±50% FS
Span Adjustment: ±25% FS
Operating Temp: -18 to 82°C (0 to 180°F)
Compensated Temp: -18 to 65°C (0 to 150°F)
Thermal Effects:
Zero: ±0.025% FS/°F
Span: ±0.01% FS/°F
Max Static Pressure: 200% FS (each port)
Proof Pressure: 200% FS (each port)
Burst Pressure: 500% FS
Max Loop Res: 50 x (voltage supply – 14)
Response Time: 400 ms
Gage Type: Chemical vapor deposition
Wetted Parts: 316 stainless steel
Pressure Port: 1/8 NPTF
Electrical Conn: Screw terminals
Weight: 0.68 kg (1.5 lb)
Case: 16-gage steel
Dimensions: 51 H x 127 W x 89 mm D (2 x 5 x 3.5')
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration