Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Pressure Transducers with Selectable Ranges & NEMA 4 Case

0 to 100 psi, Gauge Pressure

Item# PX265-100G5V

0 to 100 psi, Gauge Pressure PX265-100G5V PX265-100G5V
  • 3 Field Selectable Ranges in a Single Unit
  • User Selectable 0-5 or 0-10 Volt Output
  • Rugged NEMA-4 (IP-65) Enclosure with External Mounting Bracket
  • Rugged 316L Stainless Steel Monolithic Pressure Cavity


  • Excitation 12 to 35 Vdc
  • Accuracy Value 0 to 5 or 0 to 10 Vdc selectable
  • Wetted Materials Stainless Steel Diaphragm
The PX265 is a rugged, industrial pressure transducer which offers three field selectable ranges in one unit. It features a 316L stainless steel pressure cavity which is machined from a solid rod eliminating any welds, seams or bonds. The PX265 incorporates a rugged NEMA-4 (IP-65) dust proof and splash proof enclosure with an external mounting bracket.

SPECIFICATIONS
Excitation: 12 to 35 Vdc
Output: 0 to 5 or 0 to 10 Vdc selectable
Accuracy: ±1.0% FS
Operating Temperature: -18 to 82°C (0 to 180°F)
Compensated Temperature: -18 to 82°C (0 to 180°F)
Thermal Effects: 0.3% FS/°C; (±0.025% FS/°F)
Proof Pressure: 300% FS
Burst Pressure: 500% FS
Wetted Parts: 316L stainless steel
Pressure Port: 1/8-27 NPT female
Termination: Screw terminal block
Enclosure: Enamel coated, 18 GA steel, NEMA 4 (IP65) rated
Weight: 454 g (1.0 lb)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 50ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
1/8" NPT, 5,000 psi Max. Pressure, for Water and Light Oil
$18.48
22 In Stock
1/8" NPT, 5,000 psi Max. Pressure, for Oil
$18.48
1 In Stock
Accessories
2-conductor shielded cables, 30 m (100')
$47.73
0 In Stock
en-US
en
Save Configuration