Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Pressure Transmitters with Selectable Ranges & NEMA 4 Case

0 to 100 psi, Gauge Pressure

Item# PX264-100GI

0 to 100 psi, Gauge Pressure PX264-100GI PX264-100GI
  • 3 Field selectable ranges in a single unit
  • Rugged NEMA 4 (IP-65) enclosure with external mounting bracket
  • Rugged 316L stainless steel monolithic pressure cavity
  • Short circuit and reverse polarity protected


  • Excitation 12 to 40 Vdc
  • Accuracy Value 4 to 20 mA (2 wire)
  • Maximum Compensation Temperature -18°C (0°F)
  • Minimum Compensation Temperature -18°C (0°F)
  • Wetted Materials Stainless Steel Diaphragm
The PX264 is a rugged industrial pressure transmitter that offers 3 field-selectable ranges in one unit. It features a 316L stainless steel pressure cavity that is machined from a solid rod, eliminating any welds, seams, or bonds. The PX264 incorporates a NEMA 4 (IP65) dustproof and splashproof enclosure with an external mounting bracket.

SPECIFICATIONS
Excitation: 12 to 40 Vdc
Output: 4 to 20 mA (2 wire)
Accuracy: ±1.0% FS
Operating Temp: -18 to 82°C (0 to 180°F)
Compensated Temp: -18 to 82°C (0 to 180°F)
Thermal Effects: 0.3% FS/°C (±0.025% FS/°F)
Proof Pressure: 300% FS
Burst Pressure: 500% FS
Wetted Parts: 316L stainless steel
Pressure Port: 1/8-27 NPT female
Termination: Screw terminals
Enclosure: Enamel coated, 18 GA steel, NEMA 4 (IP65) rated
Weight: 454 g (1.0 lb)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 24ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration