Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Economical Pressure Transducers with 5 Vdc Output

Item# PX181B

Economical Pressure Transducers with 5 Vdc Output PX181B PX181B
  • Digitally Compensated for Low Total Accuracy and Interchangeability
  • Gage Pressure, Vacuum, and Compound Ranges Available
  • 1 to 5 Vdc 3 Wire Output
  • Rugged Compact Design


  • Excitation 9 to 30 Vdc
  • Accuracy Value 0.3
  • Maximum Compensation Temperature 25°C (-13°F)
  • Minimum Compensation Temperature 25°C (-13°F)
  • Pressure Burst Pressure 3x FS 750 psig
  • Vibration 10 g
  • Shock 30 g
  • Wetted Materials Brass
OMEGA’s PX181B Series transducers, designed for general industrial and commercial requirements, offer excellent performance in a wide range of applications. They are based on proven micro-machined silicon technology, providing high reliability, long-term stability, and low cost. The PX181B is fully digitally compensated for the effects of pressure and temperature change. It is extremely accurate, less than 0.3% FS reference accuracy, and less than 1% FS over its compensated temperature range.

SPECIFICATIONS
Excitation:
9 to 30 Vdc
Output: 1 to 5 Vdc (3 wire)
Load Resistance: 50,000 Ohms minimum
Accuracy: Ranges >= 15 psi: +/-0.3% BSL maximum (includes linearity, hysteresis, and repeatability)
Ranges: 3 to 6 psi: +/-0.5% BSL; 1 psi Range +/- 1% BSL
Total Error Band: 1% FS (includes temperature effects within compensated temperature range)
Operating Temperature: -40 to 80°C (-40 to 176°F)
Compensated Temperature: -25 to 75°C (-13 to 167°F)
Process Temperature: -40 to 100°C (-40 to 212°F)
1 Year Stability: <0.25% FS
Proof Pressure: 2x FS (750 psig for 500 psig range)
Burst Pressure: 3x FS 750 psig, whichever is less
Wetted Parts: brass, borosilcate, silicon, RTV, and epoxy
Vibration: 10 g, 55 to 2000 Hz
Shock: 30 g
Process Connection: 1/8 NPT male
Electrical Connection: 0.4 m (18') 24 AWG cable
Weight: 142 g (5 oz.)

This product superceeds the discontinued product, PX181
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration