Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Flush Diaphragm Transducer

0 to 2,000 psi Gauge, Cable

Item# PX101V0-2KG10V

0 to 2,000 psi Gauge, Cable PX101V0-2KG10V PX101V0-2KG10V
  • All Stainless Steel
  • Amplified Voltage Output
  • 1/2-20 UNF Thread with Small Flush Diaphragm for Hard-to-Measure Fluids
  • Ideal for Tank and Industrial Applications


  • Excitation 24 to 32 Vdc
  • Accuracy Value ±0.5% linearity
  • Maximum Compensation Temperature 16°C (60°F)
  • Minimum Compensation Temperature 16°C (60°F)
  • Pressure Burst Pressure 300% of rated capacity
  • Wetted Materials 17-4 PH stainless steel
  • Zero Balance 0.5 V ±0.1 V
OMEGA’s PX101 Series voltage output transducers feature a rugged all stainless steel case and a highreliability 10 V amplified output. They are designed for use in critical applications in wastewater management, chemical manufacturing, water processing, and industrial applications where a non-plugging flush diaphragm is needed.

SPECIFICATIONS
Excitation: 16 to 30 Vdc
Output: 0.5 to 10.5 Vdc
Zero Balance: 0.5 V ±0.1 V
Accuracy: ±0.5% linearity, hysteresis and repeatability combined
Sensing Element: 4-active-arm bridge with hermetically sealed thick film strain gages
Operating Temperature Range: -54 to 93°C (-65 to 200°F) Compensated Temperature Range: 16 to 71°C (60 to 160°F)
Thermal Effects:
Span: 0.01% rdg/°F
Zero: 0.01% FS/°F
Ranges (psi): 500, 1K, 2K, 3K, 5K, 6K; gage, sealed gage or absolute; metric ranges also available
Proof Pressure:150% of rated capacity
Burst Pressure: 300% of rated capacity
Wetted Parts: 17-4 PH stainless steel
Pressure Port: Flush diaphragm
Electrical Connection: PTIH-8-4P (or equal)
Optional: 3 m (10') 4-conductor
shielded cable—specify model: PX101V0 (same price)
Mating Connector: PT06F-8-4S (not included)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Accessories
Mating Connector for LCM111 ranges =100 kg (not included)
$36.84
38 In Stock
en-US
en
Save Configuration