Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Ultra High Stability Thin Film Differential Pressure Transducer

0 to 15 psi Differential

Item# PX1006L1-015DV

0 to 15 psi Differential PX1006L1-015DV PX1006L1-015DV
  • High Accuracy High Stability Wet/Dry Differential Pressure
  • All Stainless Steel Body for Aerospace or Harsh Industrial Environments
  • High Overpressure Capability
  • Broad Compensated Temperature Range


  • Excitation 5 Vdc
  • Accuracy Value ±0.25% FSO linearity
  • Input Resistance 350 Ω nominal
  • Maximum Compensation Temperature -54°C (-65°F)
  • Minimum Compensation Temperature -54°C (-65°F)
  • Pressure Burst Pressure 300% rated pressure or 20
  • Output Resistance 400 Ω nominal
  • Repeatability <0.05% FSO
  • Vibration 35 g peak sinusoidal vibration from 10 Hz to 2 kHz limited to 1/2" D.A.
  • Shock 100 g half-sine wave for an 11 ms duration
  • Wetted Materials Wet Diaphragm
  • Zero Balance 0 mV ±2% FSO
The PX1006 Series wet-dry, differential pressure transducers are high stability unidirection differential pressure transducers utilizing a sputtered strain gage assembly. The sputtering method produces an ultra stable high temperature sensor that can withstand high shockThe PX1006 wet/dry differential pressure transducers are highstability aerospace units that use a sputtered strain gage assembly. The sputtering method produces an ultra-stable high-temperature sensor that can withstand high shock and vibration environments. The wet chamber is all stainless steel and is compatible with most industrial fluids. The reference chamber is limited to dry, non-corrosive, nonconductive fluids and gases.

SPECIFICATIONS
mV/V Output
ELECTRICAL
Excitation: 5 Vdc
Output: 15 mV nominal, 13 mV minimum
Bridge Resistance: 350 Ω nominal
Zero Balance: 0 mV ±2% FSO
Input Resistance: 400 Ω nominal
Output Resistance: 400 Ω nominal

PERFORMANCE
Accuracy: ±0.25% FSO linearity, hysteresis and repeatability combined
Hysteresis: <0.1% FSO
Repeatability: <0.05% FSO Zero Shift with Line Pressure:
Line Pressure <3 psia: <1.5%
Line Pressure 3 to 15 psia: <0.25%
Line Pressure >15 psia: <2.5% Sensitivity Shift with Line Pressure: <0.5% per 100 psi

ENVIRONMENTAL
Operating Temp Range: -54 to 149°C (-65 to 300°F)
Compensated Temp Range: -54 to 121°C (-65 to 250°F)
Thermal Effects:
Zero: ±0.009% FSO/¨¬C (±0.005% FSO/°F)
Span: ±0.009% rdg/¨¬C (±0.005% rdg/°F)
Full Scale Output Stability: Less than 0.05% FSO for 2 hr at room temperature. Less than 0.10% FSO for 2 hr at 121°C (250°F).
Zero Stability: Less than 0.05% FSO for 2 hr at room temperature. Less than 0.10% FSO for 2 hr at 121°C (250°F).

PRESSURE
Ranges psid: 15, 25, 50, 100, 300, 500, 1000, 2000, 2500, 5000
Safe Overpressure: 200% rated pressure or 15,000 psi, whichever is less
Burst Pressure: 300% rated pressure or 20,000 psi, whichever is less Reference Chamber Pressure Range: 0 to 400 psi

MECHANICAL
Media Compatibility:
Wet Connection: 17-4 PH stainless steel
Dry Connection: Clean, dry, non-corrosive, non-conductive fluids
Natural Frequency: 50,000 Hz @ 5000 psi decreasing logarithmically to 5000 Hz @ 15 psi
Shock: 100 g half-sine wave for an 11 ms duration
Vibration: 35 g peak sinusoidal vibration from 10 Hz to 2 kHz limited to 1.2' D.A.
Pressure Port: MS33656-4 (7.16-20)
Electrical Connection: PTIH-10-6P (or equal)
Mating Connector: PT06F-10-6S (not included)
Weight: 142 g (5 oz) maximum
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 26ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Accessories
Mating Connector for LCM111 ranges =250 kg (not included)
$41.30
0 In Stock
en-US
en
Save Configuration