Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

High Temperature Pressure Transducers with AS5202 Port

0 to 1,000 psi, Absolute , MIL-26482-I 10-6P

$3,109.85

Item# PX1004L1-1KAV

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $3,109.85
10-24 $2,954.36
25-49 $2,892.16
50-99 $2,767.77
100+ $2,705.57

In stock

Lead Time (If not in stock): 16 weeks
0 to 1,000 psi, Absolute , MIL-26482-I 10-6P PX1004L1-1KAV PX1004L1-1KAV
  • High Operating Temperature
  • PX1004: 232°C (450°F)
  • PX1009: 343°C (650°F)
  • High Performance ±0.25% BSL Full Scale

PX1004L1-1KAV Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Pressure Range
Pressure Type
Connection/Termination
Operating Temperature Range
Additional Features
Accuracy Class
Accuracy Value(compensated range)
Output Signal
Electrical Output
Pressure Port Size
Pressure Port Type


  • Excitation 10 Vdc
  • Accuracy Value 0.25
  • Input Resistance 400 Ω nominal
  • Pressure Burst Pressure PX1004: 300% of rated pressure
  • Output Resistance 400 Ω nominal
  • Shock 100 g
  • Wetted Materials 17-4 PH vacuum melt or 15-5 stainless steel

Description

OMEGA’s PX1004 and PX1009 Sputtered Thin Film Pressure Transducers are designed for high temperature applications. These transducers can operate in temperature ranges from -65°F to +450°F or +650°F. Yet, even in these difficult high temperatures, they provide outstanding accuracy, long-term calibration stability and reliability. Static accuracy is ±0.25%, and thermal zero and sensitivity shifts over their compensated range are less than ±0.01%/°F. OMEGA’s thin film technology makes this premium performance possible. The strain gages are sputter-deposited, forming a molecular bond with the substrate. There is virtually no shift, drift, or creep to cause the transducer’s calibration to change. The all-welded stainless steel pressure cavity and double-isolated case ensures pressure integrity and reliability in these tough environments. These high-temperature transducers are available in many standard ranges from 15 psi to 10,000 psi (specify gage or absolute pressure). A NIST traceable calibration record is available for these units.

For special options consult Sales or Pressure Engineering.

Examples of pricing for popular models is referenced in the "To Order" box. Use the "Part Number Builder" below to get pricing for all available models.

Note: Ultra-High Temperature PX1009 Transducers are built to order. Check with sales for availability.
loading all models
loading all reviews
Rated 5 out of 5 by from Great product Great quality! This product works as intended. We have no issues.
Date published: 2023-10-03
  • y_2024, m_7, d_14, h_4
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_PX1004L1-1KAV, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
loading all QA

Can these be used to measure liquid/oils?

Asked by: Archie
These are not recommended to use with oil as could be explosion risk.
Answered by: ApplicationsEngineerANB
Date published: 2024-07-03
  • y_2024, m_7, d_14, h_4CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_PX1004L1-1KAV, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
Accessories
Mating connector only for PX1004 (sold separately)
$322.61
0 In Stock

Related Categories

en-US
en
Save Configuration