Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

High Accuracy Amplified Voltage Output Pressure Transducer 7/16-20 UNF or 1/4 NPT Connection

Item# PX02-5V

High Accuracy Amplified Voltage Output Pressure Transducer 7/16-20 UNF or 1/4 NPT Connection PX02-5V PX02-5V
  • Internal Shunt Resistor for Easy System Checks
  • All Stainless Steel Construction
  • 5 Point NIST Traceable Calibration
  • Hermetically Sealed Double Diaphragm Design for Harsh Environments


  • Excitation 24 to 32 Vdc
  • Maximum Compensation Temperature 16°C (60°F)
  • Minimum Compensation Temperature 16°C (60°F)
  • Pressure Burst Pressure 300% of rated pressure
  • Repeatability ±10.05% FSO
  • Wetted Materials Stainless Steel
  • Zero Balance 0 V ±10% adj
OMEGA’s PX02 Series is a high accuracy, amplified voltage output, industrial pressure transducer. All stainless steel construction and a hermetically sealed case makes the PX02 suitable for harsh industrial environments. It is a true high accuracy industrial device. A broad temperature compensated range of 16 to 71°C (60-160°F) and excellent temperature compensation make this transducer very stable with fluctuating temperatures. The PX02 is available in gage, absolute or sealed models as well as PSI or metric ranges. NPT and 7/16-20 O-ring seal fittings are available for industrial and hydraulic applications.

The PX02 is also available in metric configurations, with G1/4 or G1/8 ports, and models from 0-160 mbar to 0-400 bar pressure ranges. Please see the PXM02 for complete details, or contact our Pressure department for more information.

SPECIFICATIONS
Excitation: 24 to 32 Vdc
Output: 0 to 5 Vdc ±10% adj
Linearity: 0.15% FSO
Hysteresis: 0.05% FSO
Repeatability: ±0.05% FSO
Zero Balance: 0 V ±10% adj
Sensing Element: 4 active-arm bridge, using thick film strain gages in a hermetically sealed chamber
Shunt Calibration Value: Specified on Calibration sheet
Operational Temp Range: -46 to 121°C (-50 to 250°F)
Compensated Temp Range: 16 to 71°C (60 to 160°F)
Thermal Effects:
   Span:0.0054% of rdg/°C
   Zero: 0.0054% of FSO/°C
Proof Pressure: 150% of rated pressure
Burst Pressure: 300% of rated pressure
Wetted Parts: 17-4 PH Stainless Steel
Pressure Port: 1/4 NPT or ¼' HP tube fitting (models ≥10,000 psi) standard; 7/16-20 UNF also available
Electrical Connections:
   Style '0' = 3 m cable
   Style '1' = PTIH-10-6P connector
   Style '6' = micro DIN
See Custom Configurations
Mating Connector:
   Style '1' = PT06F-10-6S (not included)
   Style '6' = included
Weight: 170 g (6 oz)

For special options consult Sales or Pressure Engineering.

Examples of pricing for popular models is referenced in the 'To Order' box. Use the 'Part Number Builder' below to get pricing for all available models.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 22ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
6 Wires for Transducers
$196.54
0 In Stock
en-US
en
Save Configuration