Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Pressure Transmitter with Lightning Protected Amplifier Housing Very High Accuracy

Item# PX01-IHEAD

Pressure Transmitter with Lightning Protected Amplifier Housing Very High Accuracy PX01-IHEAD PX01-IHEAD
  • 0.05% Linearity
  • Lightning Protectred Junction Box
  • 5-Point NIST Traceable Calibration Provided
  • All Stainless Steel Construction


  • Excitation 12 to 40 Vdc
  • Accuracy Value 0.05
  • Repeatability ±0.05% FS
  • Wetted Materials Stainless Steel
  • Zero Balance +4 mA +10% -2% adj.
OMEGA's PX01 Series transducers are very high-accuracy industrial pressure transmitters. The all stainless steel construction and hermetically sealed case make them suitable for harsh environments. They are true high accuracy devices, with a 'double diaphragm' design for high reliability in industrial areas. A broad temperature-compensated range of 16 to 71°C (60 to 160°F) and a high operating range to 121°C (250°F) make these transducers very stable in applications with fluctuating temperatures. The PX01 is available in gage, absolute, or sealed models as well as in psi or metric ranges. NPT and 7/16-20 O-ring seal fittings are available for industrial and hydraulic applications.

SPECIFICATIONS
4 to 20 mA
Excitation: 12 to 40 Vdc
Output: 4 to 20 mA ±10% adj
Zero Balance: +4 mA +10% -2% adj
Linearity: ±0.05% FS
Hysteresis: ±0.05% FS
Repeatability: ±0.05% FS
Sensing Element: 4-active-arm bridge, using thick-film strain gages in a hermetically sealed “double diaphragm” chamber (except gage units)
Operating Temp Range: -46 to 121°C (-50 to 250°F)
Compensated Temp Range: 16 to 71°C (60 to 160°F)
Thermal Effects:
Span: 0.003% FS/°F
Zero: 0.003% FS/°F
Proof Pressure: 150% of rated pressure
Burst Pressure: 300% of rated pressure
Wetted Parts: 17-4 PH stainless steel
Pressure Port: Ranges <10,000 psi: 7/16-20 UNF female; also available: 1/4-18 NPT M/F; ranges ≥10,000 psi = 9/16-18, 1/4' HP tube
Electrical Connection: Lightning protected amplifier housing
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration