Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Very High Accuracy Pressure Transducer with 0 to 5 Vdc Output

Item# PX01-5V

Very High Accuracy Pressure Transducer with 0 to 5 Vdc Output PX01-5V PX01-5V
  • 0.05% Linearity
  • Internal Shunt Resistor for Easy System Checks
  • 5-Point NIST Traceable Calibration Provided
  • All Stainless Steel Construction


  • Excitation 24 to 32 Vdc
  • Accuracy Value 0 to 5 Vdc ±0.03 Vdc
  • Maximum Compensation Temperature 16°C (60°F)
  • Minimum Compensation Temperature 16°C (60°F)
  • Repeatability ±0.05% FSO
  • Wetted Materials Stainless Steel
  • Zero Balance 0 V ±0.01 Vdc
OMEGA's PX01 Series is a high accuracy, amplified voltage output, industrial pressure transducer. All stainless steel construction and a hermetically sealed case makes the PX01 suitable for harsh industrial environments. It is a true high accuracy industrial device. A broad temperature compensated range of 16 to 71°C (60-160°F) and excellent temperature compensation make this transducer very stable with fluctuating temperatures. The PX01 is available in gage, absolute or sealed models as well as PSI or metric ranges. NPT and 7/16-20 O-ring seal fittings are available for industrial and Hydraulic applications.


The PX01 is also available in metric configurations, with G1/4 or G1/8 ports, and models from 0-150 mbar to 0-400 bar pressure ranges. Please see the PXM01 for complete details, or contact our Pressure department for more information.

SPECIFICATIONS
Excitation: 24 to 32 Vdc
Output: 0 to 5 Vdc ±0.03 Vdc
Linearity: 0.05% FSO
Hysteresis: 0.05% FSO
Repeatability: ±0.05% FSO
Zero Balance: 0 V ±0.01 Vdc
Sensing Element: 4-active-arm bridge, using thick-film strain gages in a hermetically sealed chamber (except gage units)
Shunt Calibration Value: 80% FS
Operating Temp Range: -46 to 121°C (-50 to 250°F)
Compensated Temp Range: 16 to 71°C (60 to 160°F)
Thermal Effects:
    Span: 0.002% of rdg/°F
    Zero: 0.001% of FSO/°F
Proof Pressure: 150% of rated pressure
Burst Pressure: 300% of rated pressure
Wetted Parts: 17-4 PH stainless steel
PRESSURE PORT:
Ranges <10,000 psi:
    Style 'K': 7/16 -20 UNF female
    Style 'C': 1/4 NPT male
Ranges ≥10,000 psi:
    Style 'S': 9/16 -18, 1/4' HP tube
Electrical Connection:
    Style '0' = 3 m (10') 6-cond. cable
    Style '1' = PTIH-10-6P or equal
    Style '6' = mini DIN connector
Mating Connector: PT06F10-6S (not included)
Weight: 388 g (13.7 oz)
Compatible meters: DP41-E*, DP25-E*, DP24-E*
(user-supplied power supply required)

For special options consult Sales or Pressure Engineering.

Examples of pricing for popular models is referenced in the 'To Order' box. Use the 'Part Number Builder' below to get pricing for all available models.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 24ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Accessories
10 foot, 4 conductor cable assembly for models with 5 Volt output
$137.93
0 In Stock
20 foot, 4 conductor cable assembly
$173.37
0 In Stock
mating connector for models with PTIH-10-6P twist-lock connector
$41.30
133 In Stock
en-US
en
Save Configuration