Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Druck 4-in-1 Hand Pump for Pressure Calibration

Hand Pump

Item# PV411A

Hand Pump PV411A PV411A
  • Multi-function “4 in 1” handpump
  • Pneumatic pressures to 60 bar (900 psi)
  • Hydraulic pressures to 700 bar (10,000 psi)
  • Generates vacuum to -28.5 inHg


 

GE's PV411A is part of GE's Essential range, this high quality, field proven, pressure and vacuum hand pump provides functionality never before seen in a hand held pressure source, replacing four conventional hand pumps.

Pneumatic and Hydraulic versions also available.

The PV411A, part of GE's Essential product range, is a day-to-day test and calibration tool you can rely on. GE Druck’s Essential product range is tough, reliable, accurate and easy to use. So you can get on with your job and trust GE''s Essential range to do theirs. And if you need higher accuracy or wider functionality, GE''s Expert and Elite ranges have you covered.

     The PV411A is a high quality field proven pressure and vacuum hand pump providing functionality, which has never been seen before in a hand held pressure source. This remarkable product replaces four conventional hand pumps and offers the following additional features:

          • Unique vacuum priming function removes trapped air during hydraulic operation
          • High pressure generation is accomplished with the volume adjuster, eliminating the physical effort           associated with conventional hand pumps
          • Pressure/Vacuum selector valve also provides exceptional fine control pressure relief in both pneumatic and            hydraulic modes
          • Tamper proof adjustable overpressure protection valve which can be set to relieve pressures from 300 to           10,000 psi
          • Removable hydraulic reservoir which can be disconnected from the pump without draining the fluid
          • Reservoir safety feature with spring loaded top cover vents if inadvertently pressurized above 8 psi
          • Hydraulic mode designed to operate with distilled water and/or high viscosity mineral oil
          • Highly sensitive volume adjuster is used for hydraulic, pneumatic, vacuum and low pressure operation
          • Built-in stroke adjuster controls the pressure/vacuum generated per stroke
          • 240° swivel head for optimum viewing of reference indicators
          • Internal moving parts are PTFE anodized for reduced friction and wear
          • Ergonomic, rugged and lightweight design with comfortable hand grip





Specifications

Pressure Ranges
• Pneumatic: 0 to 600 psi
• Hydraulic: 0 to 10,000 psi
• Vacuum: 0 to 28.5 inHg

Hydraulic Media
Designed for operation with distilled water (no alcohol), mineral oil equal to 40 wt.

For combined hydraulic and pneumatic operations it is recommended to use distilled water during hydraulic operation.

Materials
Stainless steel, anodized aluminum, Nitrile rubber, acrylic, PTFE, polyurethane, Delrin and nylon

Pressure connections
1/4 in NPT female

Reservoir Connection1/4 BSP female

Reservoir Volume
100 cc

Optional Large Volume Reservoir
200 cc

Total weight
2.5 lb

Dimensions (l x w x d)
10.2 in x 5.3 in x 3.7 in

     PV411A-HA Hand pump kit includes:
     • Heavy duty transport case with closed foam insert 10,000 psi (689 bar)
     high pressure hose assembly, 3 ft length
     • 2 pieces. 1/4 in NPT male adapters
     • 1 piece 1/4 in NPT female adapter
     • 1 piece 1/8 in NPT male adapter
     • 1 piece 1/8 in NPT female adapter
     • 1 piece 1/4 in Male to 1/8 in Female adapter

loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 31ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration