Skip to search Skip to main content Skip to navigation

Your feedback matters, take a quick surveyWebsite feedback

We noticed you are from . Visit your local site for regional offers and live support.

1/16 DIN LCD Industrial Timer with 6 Programmable Time Ranges

Warranty
  • RoHS Icon
  • CE Approved

$237.94

Item# PTC-1A

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $237.94
10-24 $226.04
25-49 $214.15
50-99 $202.25
100-499 $190.35
500+ $178.46

In stock

Lead Time (If not in stock): 7 Days
1/16 DIN LCD Industrial Timer with 6 Programmable Time Ranges PTC-1A PTC-1A
  • Compact 1/16 DIN Size
  • Easy 2-Button Set-Up
  • Clear LCD Display
  • Panel or Socket Mount Design

PTC-1A Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Measurement Type
Input Type
Number of Inputs
Form Factor
Display Type
Max Sampling Rate
Alarm Output
Supply Voltage Type


The PTC-1A timer is a low power, LCD control product designed to combine a harmonized appearance with simple-to-operate, flexible functions and high reliability. Ideal for frequent user-adjustable applications such as hot foil printing, window sealing and environmental ovens, which often require both temperature and timing control.

The use of the PTC-SW momentary switch, included with the PTC-1A, allows cycle reset from a remote location for the PTC-1A.

The CN1A temperature controller and PTC-1A timer are low power, LCD control products designed to combine a harmonized appearance with simple-to-operate, flexible functions and high reliability. They are ideal for frequent user-adjustable applications such as hot foil printing, window sealing and environmental ovens, which often require both temperature and timing control.
loading all models
loading all reviews
Rated 3 out of 5 by from Easy To Use Pay Attention To Review This was easy to setup, but there are a few challenges. Do not use this in conjunction with an LED indicator. An LED indicator will cause the trigger circuit to instantly trigger, prior to the trigger input. Also when updating the time, the new programmed time will not display until either the completion of the next timing event, or a power cycle. When using in a panel mount application, I recommend wrapping the plastic clips with TyWraps to keep the latches tight against the relay. The PTC-1A shipped with the relay, the octal base with terminal points/screws, and the panel mount hardware. This is everything required to mount to a Panel face, or a backplane by screwing the base down.
Date published: 2019-05-01
  • y_2025, m_1, d_31, h_5
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_PTC-1A, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
loading all QA

what is the ptc-sw switch? The product manual from 1978 doesn't mention it.

Asked by: aromat666
Thank you for your inquiry. The use of the PTC-SW momentary switch, included with the PTC-1A, allows cycle reset from a remote location for the PTC-1A.
Answered by: Application Engineer CB
Date published: 2022-09-01

What is the relay amp rating?

Asked by: JParnell
Thank you for your inquiry. The Single-Pole Double-Throw Relay is rated 10A @ 30VDC/240VAC resistive load only. Limited to 7A if used with socket.
Answered by: Application Engineer CB
Date published: 2024-12-31
  • y_2025, m_1, d_31, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_PTC-1A, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 26ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration