Skip to search Skip to main content Skip to navigation

PST joins DwyerOmega. Read more>

We noticed you are from . Visit your local site for regional offers and live support.

Compact Programmable Timer

Multifunction Digital Timer - 100-240 Vac

$162.54

Item# PTC-14-A

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $162.54
5-9 $159.29
10-24 $156.04
25-49 $149.54
50-99 $147.91
100+ $146.29

In stock

Lead Time (If not in stock): 3 weeks
Multifunction Digital Timer - 100-240 Vac PTC-14-A PTC-14-A
  • 4 digit red LED display dual timer
  • 5 programmable timing modes
  • Time ranges from 99.99sec to 9999hrs
  • 24Vac/Vdc or 100-240Vac options available

PTC-14-A Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Retransmission Output
Supply Voltage Type
Measurement Type
Input Type
Number of Inputs
Form Factor
Display Type
Alarm Output


The Omega PTC-14-A dual 4 digit digital timer is a multifunction, multi-time range digital timer suitable for controlling operation of equipment, machinery, systems or processes in a wide range of industrial applications.

Five timing functions can be selected together with time ranges from 0.01 second to 9999 hours, to operate two independent relay output contacts which are isolated from the supply voltage.

The output contacts can be configured as two timed outputs, or one timed and one instantaneous output.

These timers are housed in a compact panel mounting enclosure and are powered from 24Vac/dc or 100-240Vac.

Specifications

Accuracy: ±0.1% of full scale
Power Supply Voltage:
PTC-14-LV-A: 24Vac/dc
PTC-14-A: 100 to 240Vac
Burden: <3VA
Frequency: 50/60Hz
Time Ranges:
0.01 to 99.99sec, 00:01 to 99:59min
00:01 to 99:59hrs, 1 to 9999hrs
Relay Output: Single pole changeover contact
and single pole N/O contact
Contact Rating:
OP1 16A at 250Vac/30Vdc (resistive)
OP2 5A at 250Vac/30Vdc (resistive)
Electrical Contact Life:
100,000 operations
Reset Time:
100ms approx.

Mechanical
Enclosure: Panel mounting to DIN
43700, Self extinguishing plastic case
Plug in connection terminals
Enclosure Code:
Case IP65
Weight: 170g

Environmental
Operating Temperature: 0°C to 50°C (32°F to 122°F)
Storage Temperature: -20°C to 60°C (-4°F to 140°F)
General
Markings: CE marked
(meets 2014/35/EU low voltage and
2014/30/EU EMC directives)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

Is this a direct replacement to PTC-14?

Asked by: programAndControl
The PTC-14-A is physically almost identical and should fit in an existing cutout used for the PTC-14. Functionality would be very close though the programming structure will be different.
Answered by: ApplicationsEngineerANB
Date published: 2024-07-01
  • y_2024, m_12, d_21, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_PTC-14-A, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 10ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration