Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Digital Pressure Switch with Display and Solid State Sensor

$339.68

Item# PSW2001-15A

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-24 $339.68
25-49 $322.70
50-99 $315.90
100-199 $302.32
200+ $295.52

Please contact Technical Sales Team for assistance. Any remaining stock is available for purchase

Only 1 left

Limited Stock
Digital Pressure Switch with Display and Solid State Sensor PSW2001-15A PSW2001-15A

PSW2001-15A Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Switch Type
Maximum Pressure
Pressure Port Size
Pressure Port Type
Deadband


  • Accuracy Approx 40 seconds
  • Contact Blocks 15 to 28 Vdc
  • Maximum Ambient Temperature 80 {C} (176 {F})
  • Maximum Rating 15 to 28 Vdc
  • Minimum Ambient Temperature -30 {C} (-22 {F})
  • Other Features 7-segment LED
  • Relay Current Max 10 mA
  • repeatability ±0.1% FS
  • Sensor Type Piezoresistive measuring cell
  • Switch Operation 3 pushbutton keypad
Digital Pressure Switch with Display and Solid State Sensor"
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 38ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration