Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Regulated/Adjustable Power Supply for Transducers and Bridges

Regulated Power Supply for Transducers and Bridges, Adjustable 4 to 15 Vdc Output
Warranty

$308.83

Item# PST-4130

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $308.83
10-24 $293.39
25-49 $287.21
50-99 $274.86
100-199 $268.68
200+ $262.51

In stock

Lead Time (If not in stock): 42 weeks
Regulated Power Supply for Transducers and Bridges, Adjustable 4 to 15 Vdc Output PST-4130 PST-4130
  • Adjustable 4 to 15 Vdc Output
  • Up to 150 mA Current
  • Well Suited for 120 ½ and 350 ½ Strain Gages
  • Can Power Multiple Pressure Transducers or Load Cells

PST-4130 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Supply Voltage


The PST-4130 is an ac line powered adjustable output power source designed for strain gages, load cells and pressure transducers. It can also be used as a high quality voltage source or reference in many applications. The PST-4130 has a split bobbin transformer for high line isolation. It also has remote sensing to eliminate line drop errors, and features excellent regulation, stability, and very low noise.

SPECIFICATIONS
Input: 115 Vac ±10% 50 to 60 Hz
Output Voltage: Adjustable 4 to 15 Vdc
Output Current: 150 mA max.
Line and Load Regulation: 0.005%
Noise: 0.5 mV rms
Operating Temperature: 0 to 70°C (32 to 158°F)
Temperature Effect: 50 ppm/°C
Storage Temperature: -25 to 85°C (-13 to 185°F)
Line Isolation: 1500 Vdc
Weight: 18 oz (510 grams)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

We input about 120 Vac, connect B+ and B- to get about 22.5 Vdc, which does not meet the safe operating area, what may be the reason?

Asked by: Silvia
Please refer to user's manual M0563-0504. You can download it off our website. It states that jumpers need to be installed between Terminal 1&2 and between Terminal 3&4. Without these jumpers the power supply will generate a 22 volt output and the adjustment potentiometer will not function.
Answered by: Applications Engineer JK
Date published: 2022-06-27
  • y_2024, m_11, d_16, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_PST-4130, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT

Related Categories

en-US
en
Save Configuration