Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

DIN Rail Mounting Linear Power Supplies

Item# PSDIN-41052R

DIN Rail Mounting Linear Power Supplies PSDIN-41052R PSDIN-41052R
  • DIN Rail Mounting
  • Low Ripple, Low Noise
  • Isolated Input to Output
  • LED Indicator for Power On


The PSDIN-41000R Series range of power supplies are designed for quick and trouble-free installation onto 35 mm profile DIN rails. With outputs ranging from 5 to 24V and maximum current capabilities from 100 to 500 mA, these units are ideal for most instrumentation and control systems. Every model in the range is provided with output current foldback limiting and is fully shortcircuit protected. Great attention has been taken to usability and safety. The double insulated housing protects users without the need for earthing. A green “supply on” LED is provided to clearly indicate the presence of power, and link selection allows the use of 110 or 230V supplies without derating.

The PSDIN-42000B Series DIN rail mounting power supplies are supplied ready for connection. The unit has only to be snapped on to the 35 mm profile rail and connected to the clearly marked terminal screws. A status LED indicates power is on. For increased power two or more units may be connected in parallel. The output of these units is fully protected against short circuits and overload.

SPECIFICATIONS
Input: 115/230 Vac, 50/60 Hz
Voltage Output: 5 Vdc, 200 mA to 24 Vdc, 500 mA
Ripple and Noise: 5 mV PK-PK max
Output Voltage Tolerance: ±0.5% max
Load Regulation: ±0.05% for 50% load change
Line Regulation: ±0.05% for 10% line change
Isolation: Input to output 3750 Vac min
Temperature Rating: Standard range 0 to 40°C (32 to 104°F) (full-rated, derated linearly to 40% at 70°C (158°F)
Case Size:
PSDIN-41000R Series: 119.2 L x 45 W x 73.2 mm H (4.69 x 1.77 x 2.88")
PSDIN-42000B Series: 162 L x 105 W x 98 mm H (6.38 x 4.13 x 3.86")
Case Material:
PSDIN-41000R Series: Polycarbonate
PSDIN-42000B Series: Steel housing with aluminum base
Weight:
PSDIN-41000R: 0.53 kg (19 oz)
PSDIN-42000B: 2.49 kg (88 oz)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration