Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Battery Powered Power Supply for Loop Testing

Item# PSB24-1

Battery Powered Power Supply for Loop Testing PSB24-1 PSB24-1
  • 2 Models --- 9V dc powered, small and light weight
    4 AA battery powered for long life testing
  • Ideally Suited for Use with Microprocessor Systems, and Test Equipment
  • Efficient Switching Regulator Allows Nearly 100% of Available Battery Power


PSB24-1 and PSB24-4 are designed for easy portability for field testing. The PSB24-1 is small lightweight (powered by one 9V battery). The PSB24-4 is slightly larger and powered by (4 “AA” batteries). It provides longer usage (1 month normal use). Perfect for longer duration testing and set-up applications.

SPECIFICATIONS
Input Voltage:
PSB24-1: (1) 9V battery (included)
PSB24-4: (4) AA batteries (included)
Dimensions:
PSB24-1: 96.5 H x 60.96 W x 22.86 mm dia (3.8 x 2.4 x 0.9")
PSB24-4: 147 H x 91.4 W x 33.02 mm dia (5.8 x 3.6 x 1.3")
Loop Power Supply: 24 Vdc/25 mA maximum
Weight:
PSB24-1: 113 g (4 oz)
PSB24-4: 204 g (7.2 oz)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 29ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration