Skip to search Skip to main content Skip to navigation

Your feedback matters, take a quick surveyWebsite feedback

We noticed you are from . Visit your local site for regional offers and live support.

Sensor & Multi-Level DIN Rail Terminal Blocks Screw Connection.

Sensor and Multi-Level DIN Rail Terminal Blocks with Screw Connection. Ideal for 2-& 3-wire RTDs

$3.29

Item# PIK-4N

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $3.29
5-9 $3.22
10-24 $3.16
25-49 $3.03
50-99 $2.99
100+ $2.96

In stock

Lead Time (If not in stock): 4 weeks
Sensor and Multi-Level DIN Rail Terminal Blocks with Screw Connection. Ideal for 2-& 3-wire RTDs PIK-4N PIK-4N
  • Space Saving Feed Through Terminals
  • Multiple Connections to One Potential
  • Ideal Connector for 2- &3-Wire RTD's
  • For Use with 3- and 4-Wire Sensors

PIK-4N Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Voltage Rating
Amperage Rating
Minimum Wire Size
Maximum Wire Size
Width
Color
Insulation Strip Length
Features


  • Contact Connection Style Self-Locking Zinc Plated Wire Clamps
The PIK and PUK Series multi-level terminal blocks are specialty terminals to fit a variety of needs.

The PIK-4N terminal blocks allows for 2 level feed through connections while the PIK-4NK has an internal connecting bridge for common feeds that allow for one-in and three-out connections.

The terminal block plastic housing is made from polyamide 6.6 thermoplastic resin with a UL 94 V2 rating for 105°C. This assures ample dielectric strength for any industrial application. The screws and clamps are made of steel with zinc plating, and together they generate a high locking action and provides an excellent vibration and corrosion resistant connection.

The PUK Series sensor terminal blocks reduce installation time by terminating 3 and 4 wire devices like RTD's, photoelectric and proximity sensors in a single terminal block. The PUK-3 is a three level feed through terminal, while the PUK-2T and PUK-3T are for 3- or 4-wire sensors and come with a ground connection.

SPECIFICATIONS
ELECTRICAL RATINGS PIK-4N PIK-4NK PUK-3 PUK-2T PUK-3T
Voltage/Current 750V/34 A 750V/34 A 500V/24 A 500V/24 A 500V/24 A
VDE (IEC 60947-7-1) 500V/32 A 500V/32 A 440V/24 A 440V/24 A 440V/24 A
UL 300V/32 A 300V/32 A 300V/24 A 300V/24 A 300V/24 A
Insulation Strip Length 9 mm 9 mm 9 mm 9 mm 9 mm
AWG 26-10 26-10 24-12 24-12 24-12
Installed Dimensions
Width 6 mm 6 mm 6 mm 6 mm 6 mm
Length 64 mm 64 mm 87 mm 71.7 mm 65.7 mm
Height 61.3 mm 61.3 mm 65.2 mm 53 mm 65.7 mm
End Plate-Partition PIK-4N-EP PIK-4N-EP PUK-3-EP PUK-2T-EP PUK-3T-EP
Cross-Connectors/2 OM-474132 OM-474132 OM-480132 OM-480132 OM-480132
Cross-Connectors/3 OM-474133 OM-474133 OM-480133 OM-480133 OM-480133
Cross-Connectors/4 OM-474134 OM-474134 OM-480134 OM-480134 OM-480134
Cross-Connectors/10 OM-474139 OM-474139 OM-480139 OM-480139 OM-480139
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 27ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Sensor and Multi-Level DIN Rail Terminal Blocks with Screw Connection. Ideal for 2-& 3- wire RTDs
$2.22
14 In Stock
Sensor and Multi-Level DIN Rail Terminal Blocks with Screw Connection. Ideal for 2-& 3- wire RTDs
$1.63
6 In Stock
2 position screw connection jumper for PIK terminals
$4.06
2 In Stock
3 position screw connection jumper for PIK terminals
$5.58
7 In Stock
4 position screw connection jumper for PIK terminals
$7.39
34 In Stock
10 position screw connection jumper for PIK terminals
$17.70
4 In Stock
2 position screw connection jumper for PUK terminals
$2.61
14 In Stock
3 position screw connection jumper for PUK terminals
$4.06
7 In Stock
10 Position screw connection jumper for PUK terminals
$13.69
44 In Stock
4 position screw connection jumper for PUK terminals
$4.82
30 In Stock
AVK Series Feed Through DIN Rail Mounting Terminal Blocks, 600V, 20 to 175 Amp, 26 to 6-2/0 AWG
$6.27
16 In Stock
AVK Series Feed Through DIN Rail Mounting Terminal Blocks, 600V, 20 to 175 Amp, 26 to 6-2/0 AWG
$6.04
90 In Stock
AVK Series Feed Through DIN Rail Mounting Terminal Blocks, 600V, 20 to 175 Amp, 26 to 6-2/0 AWG
$6.27
23 In Stock
AVK Series Feed Through DIN Rail Mounting Terminal Blocks, 600V, 20 to 175 Amp, 26 to 6-2/0 AWG
$6.27
45 In Stock
AVK Series Feed Through DIN Rail Mounting Terminal Blocks, 600V, 20 to 175 Amp, 26 to 6-2/0 AWG
$6.61
29 In Stock
AVK Series Feed Through DIN Rail Mounting Terminal Blocks, 600V, 20 to 175 Amp, 26 to 6-2/0 AWG
$6.27
6 In Stock
AVK Series Feed Through DIN Rail Mounting Terminal Blocks, 600V, 20 to 175 Amp, 26 to 6-2/0 AWG
$6.27
28 In Stock
AVK Series Feed Through DIN Rail Mounting Terminal Blocks, 600V, 20 to 175 Amp, 26 to 6-2/0 AWG
$6.27
0 In Stock
AVK Series Feed Through DIN Rail Mounting Terminal Blocks, 600V, 20 to 175 Amp, 26 to 6-2/0 AWG
$6.27
29 In Stock
Accessories
End plate-partition for PUK 3 terminals
$1.56
25 In Stock
Terminal block end stops - to eliminate side-to-side movement
$1.36
67 In Stock
End plate-partition for PUK 3T terminals
$1.63
11 In Stock
DIN rail 35 x 7.5 mm, 2 m long
$12.43
0 In Stock
Popular Accessories
35 X 7.5mm DIN rail, 1m long
$6.70
0 In Stock

Related Categories

en-US
en
Save Configuration