Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Low Pressure Gauges with Corrosion Resistance

2.5" Dial, 0 to 35 inH2O, Gauge,

$82.22

Item# PGL-25L-35

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $82.22
10-24 $78.11
25-49 $76.46
50-99 $73.18
100+ $71.53

In stock

Lead Time (If not in stock): 5 weeks
2.5" Dial, 0 to 35 inH2O, Gauge, PGL-25L-35 PGL-25L-35
  • Easy To Read 2½ inch Dial
  • Corrosion-Resistant Bronze Diaphragm
  • 150% Overpressure Protection
  • Recalibration Screw on Dial

PGL-25L-35 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Pressure Range Max
Pressure Type
Pressure Range Units
Pressure Range Min
Pressure Port Type
Pressure Port Size
Accuracy Value
Accuracy Class
Dial Size


  • Accuracy Value 0.5% FS
  • Measurement Type Pressure
  • Wetted Materials Brass/Bronze
SPECIFICATIONS
Accuracy: 2-1-2 ANSI grade A (2% first 10%, 1% middle 80%, 2% last 10%) Dial: 64 mm (2.5') Dia.
Pointer: Black aluminum
Movement: Brass
Element: Bronze diaphragm
Connection: ¼ NPT
Window: Polycarbonate
Media: Clean, dry, non-corrosive gas only
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

What is the temperature range?

Asked by: DanielC
Thank you for your inquiry, The Operating temperature range is -40 to +180F
Answered by: rkent
Date published: 2021-11-02

Is the Casing of the gauge Stainless steel

Asked by: gkmell
Dial: 64 mm (2.5") Dia. Pointer: Black aluminum Movement: Brass Element: Bronze diaphragm Connection: 1⁄4 NPT Window: Polycarbonate Media: Clean, dry, non-corrosive gas only
Answered by: Raouf
Date published: 2024-02-02

Can this be used with natural gas, after the regulator in residential application to replace a 0 to 6 kPa gauge?

Asked by: Giuseppe
Thank you for your inquiry, the PGL-25L is for clean, dry, non-corrosive gas only
Answered by: rkent
Date published: 2022-03-01

Can I get these 0-60IWC liquid filled?

Asked by: Daniel777
Thank you for your inquire Unfortunately these low pressure gauges do not come liquid filled.
Answered by: application engineer je
Date published: 2021-09-02
  • y_2024, m_7, d_14, h_4CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_4
  • loc_en_US, sid_PGL-25L-35, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 41ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration