Skip to search Skip to main content Skip to navigation

Alert: DwyerOmega USA offices and shipping warehouses will be closed for the holiday 12/24/2024 and 12/25/2024

We noticed you are from . Visit your local site for regional offers and live support.

Pulse Control Module convert 4-20mA to time proportional SSR Input

Pulse Control Module

Item# PCM4

Pulse Control Module PCM4 PCM4
  • Converts 4 to 20 mA Input from Temperature Controller or Computer to Time Proportional Output
  • Mounts Directly on an OMEGA 3 to 32 Vdc Input SSR
  • Supports Single or 3-Phase Operation
  • 50 or 60 Hz Operation


The OMEGA™ PCM series converter modules facilitate conversion of a 4 to 20 mA output to an on/off time proportioning output. The modules mount directly to the input terminals of an SSR. Screw terminals are provided on the converter of the 4 to 20 mA control signal. The SSR’s power section connects in standard fashion to the line and load.

The PCM module with a solid state relay provides a rectangular shape, time proportional (zero-fired) control signal to the load. Thus, the average power to the load is proportional to the 4 to 20 mA input signal.

SPECIFICATIONS
Analog Input Signal: 4 to 20 mAdc
Note: Control signal cannot drop below 4 mAdc or improper operation may occur. Compliance Voltage Requirement:
Time Base: 3 cycle resolution 6.4 Vdc (320 ? @ 20mA)
Ambient Temperature: 0 to 40°C (32 to 104°F)
Dimensions: 32 W x 45 L x 20 mmD (1.25 x 1.75 x 0.75")
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 32ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration