Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Economical Handheld Loop Calibrator with 20V Loop Power

Handheld Loop Calibrators

Item# PCL401

Handheld Loop Calibrators PCL401 PCL401
  • PCL422A Features:
  • Back-Lighted Display for Visibility in Low Light Areas or at Night
  • RS232 Communications Model PCL422
  • Mid-Range Key Sets


PCL422A SPECIFICATIONS
Accuracy: 0.05% FS
Ranges: 0-19.99 mA; 0-1.999 V; 0-19.99 V; 0-24 mA
Operating Temperature: -18 to 40°C (0 to 104°F)
Temperature Stability: 50 ppm/°C
Power: 9 V battery - included
Weight: 340 g (12 oz)

PCL401 SPECIFICATIONS
Accuracy: +0.075% FS
Temperature Stability: 100 ppm/°C
Internal Power: 9 V battery
External Power: up to 30 Vdc max.
Max. Loop Resistance: 300Ohm
Operating Temp.: -18 to 49°C (0 to 120°F)
Battery: 9 V included, Life: > 25 hr
Dimensions:25 H x 61 W x 96.5 mm D (1.0 H x 2.4 W x 3.8' D)
Weight: 227 g (8 oz)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration