Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

PCL120 Handheld Precision Current Loop Calibrator

Loop Calibrator Precision
Warranty

Item# PCL120

Loop Calibrator Precision PCL120 PCL120
  • Very High Accuracy: Ѱ.015% of Reading
  • Very High Resolution: 0.001 mA
  • Auto Step and Ramp Function
  • % Error FunctionנEliminates Manual Error Calculation


With an accuracy of 0.015% of reading, 0.001 mA resolution, and 1 microamp step resolution, the PCL120 has the highest precision in its class. Other features that make the PCL120 stand out include a '% error' function, which eliminates manual error calculation and allows the display of actual versus ideal error at any calibration point. The PCL120 can simulate, power, and measure 2-wire transmitters. Its automatic step and ramp functions enable remote calibration of 4 to 20 mA devices.

The PCL120 has many innovative, powerful features that make calibration easy. A few clearly marked keys give the user access to the full functionality of the unit. The STEP and RAMP output modes automate either a discrete 4-8-12-16-20-16-12-8-4 mA stair step output or 2 speeds of a linear 4-20-4 mA ramp output. Pressing the AUTO key (1) activates this time-saving function. To further aid remote calibration, the PCL120 features a minimum/maximum value recall function. In the measure mode, holding the AUTO(/MAX) key (1) gives a direct readout of the maximum value, while holding the 25%(/MIN) key (4) gives a direct readout of the minimum value. Holding the % ERROR key (2) while turning the large knob provides instant feedback on the difference between the ideal and actual current values required for a given device response. This tells the user whether the device is within its accuracy range. No further calculations are necessary. A LOOP POWER key (3) provides instant 24 Vdc loop power output. The 25% (4) key provides instant outputs of 4, 8, 12, 16, and 20 mA loop current, with increments occurring each time the key is pushed.

SPECIFICATIONS (25°C Unless Otherwise Noted)
Input
Current Range: 0 to 24 mA; -25 to 125%
Voltage (Reading): 0 to 28 Vdc
Input Protection: Fuseless up to 250 Vac
Output
Source/Simulate Range: 0 to 24 mA; -25 to 125%
Drive Capability:
    Without HartTM: 1200 O
    With HartTM: 950 O
Loop Supply Voltage: 24 Vdc
Range Select: Decade; incremental in 0.001 mA steps
Resolution: 1 µA
Accuracy: ±0.015% of reading ±2 µA
Environmental
Operating Temperature:
-10 to 55°C (14 to 131ºF)
Storage Temperature: -20 to 70°C (-4 to 158ºF)
Power Requirement: 9 Vdc
Battery: One 9 V (included)
AC Adaptor: Optional
Mechanical Dimensions (Without Boot): 144.7 H x 80 W x 3.63 mm D (5.7 x 3.15 x 1.43')
Weight: 340 g (12 oz)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 29ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration