Skip to search Skip to main content Skip to navigation

PST joins DwyerOmega. Read more>

We noticed you are from . Visit your local site for regional offers and live support.

8- and 16-Channel High Voltage,High Current Digital I/O Boardsfor the PCI Bus

Item# PCI-PDIS0

In stock

Lead Time (If not in stock): 0 week
8- and 16-Channel High Voltage,High Current Digital I/O Boardsfor the PCI Bus PCI-PDIS0 PCI-PDIS0
  • 8 or 16 High Voltage (5 V to 28 V) AC/DC Digital Input Channels
  • 3 Amp, 120 Vac Relay Output Control
  • Fully Plug-and-Play


The PCI-PDISO16 and PCI-PDISO8 combine isolated AC or DC inputs and electromechanical relays on a single PCI-bus compatible board, for IBM or compatible PC’s. The PCI-PDISO16 provides sixteen 24 V AC or DC inputs and sixteen form C, 3-Amp relays. The PCI-PDISO8 offers eight 24 V AC or DC and eight 3-Amp relay outputs (five form C, three form A). A software enabled input filter is available on all channels.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Accessories
50 channel 4" x 4" screw terminal board, requires cable
$152.80
2 In Stock
37-pin screw terminal board. One required for PCI-PDIS08. C37FF-2 cable also required.
$161.21
1 In Stock

More Related Items

en-US
en
Save Configuration