Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

-20°C to 650°C Temperature Handheld Online Thermal Imager

Thermal Imaging Camera
Warranty

$28,724.93

Item# OSXL-T620

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $28,724.93
5-9 $27,288.68
10-24 $26,714.18
25-49 $25,565.19
50-99 $24,990.69
100+ $24,416.19

In stock

Lead Time (If not in stock): 99 weeks
Thermal Imaging Camera OSXL-T620 OSXL-T620
  • Loop Power
  • Ideal for Pneumatic Control Systems
  • IP65 Sealed Case
  • Zero and Span Adjustments for Field Calibration

OSXL-T620 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Form
Minimum Temperature Measurement
Maximum Temperature Measurement
Field of View
Display Resolution
Measurement Mode
Software


  • Battery Run Time Li-ion/ >3 hours
  • Battery Type Li-ion
  • Detector Type Focal Plane Array (FPA) Uncooled Microbolometer
  • Frame Rate 30 Hz
  • Focus Method Manual/automatic
  • Image Capacity 1000 radiometric JPEG images
  • Laser Classification Class 2/Semiconductor AlGalnP
  • Laser Sighting Type Class 2/Semiconductor AlGalnP
  • Laser Sighting 1 mW/635 nm (red)
  • Measurement Type Thermal Image
  • Memory Type SD card memory
  • Memory Capacity 1000 radiometric JPEG images
  • Shock 25G
  • Spectral Response 7.8 to 14 µm
  • Vibration 2G
The OSXL-T620 (FLIR T620) has the highest thermal imaging resolution in its class. With 307,200 pixels at 640 × 480, OSXL-T620 (FLIR T620) gives professional thermographers the highest thermal resolution and sensitivity for the best-looking images and most accurate temperature measurements. Coupled with dual 5 megapixel digital cameras, you’ll get the sharpest visible light and thermal images you need to create the most effective documentation. See the results jump off the screen.
The OSXL-T620 (FLIR T620) is comfortable with flexible ergonomics. The OSXL-T620 (FLIR T620) is famous for capturing great thermal images high above your head or down near the ground and no longer needs to be a back-breaking, knee-cracking calisthenics routine. With a unique rotating optical block and its interchangeable lenses, the OSXL-T620 (FLIR T620) lets you easily tilt up or down along its 120° range of motion while keeping the touchscreen display right in front of you. See how comfortable and easy it is to “get the shot” from any angle.

OSXL-T620 (FLIR T620) has the industry-first Wi-Fi connectivity which adds power to analysis, reporting, and sharing. OSXL-T620 (FLIR T620) simplifies your worklife out in the field and in the office by leading the way with forward-thinking Wi-Fi to mobile devices like iPad, iPhone, and iPod Touch. No bulky laptops to lug, cables to connect, or SD cards to swap. Use the new FLIRViewer app to import images from the camera, add more box areas and moveable spots and fine-tune images. Generate comprehensive reports. Additionally you can share critical information immediately with decision makers on-site or by e-mail. See how FLIR Wi-Fi connectivity can help boost your productivity and credibility.
The FLIR viewer Wi-Fi connectivity to mobile devices is an intuitive iPad®/iPhone®/iPod Touch app for importing, analyzing, managing, and sharing thermal images that allows you to connect wirelessly to OSXL-T620(FLIR T620) camera.
Just download FLIR Viewer from the Apple® Store and start experimenting with the preloaded infrared images. Connect via Wi-Fi to a compatible FLIR camera and import stored or live thermal images to your mobile device instantly. Then use FLIR Viewer to add measurement spots and other data, adjust span and level, change palettes, and create and email reports. It’s an efficient way to get critical information to decision makers and make a big impact.
Software Packages
QuickReportTM PC software enables users to organize, analyze and create reports with FLIR cameras. FLIR BuildIR software package specifically designed to carry out advanced analysis of building structures. It is used to analyze images taken with an infrared camera, and create inspection reports based on these images. FLIR Reporter Ver. 8.5 is a powerful software for creating compelling and professional, fully customized, easy-to-interpret reports in a standard MS Word document. You can create a report by simply dragging and dropping your images on a desktop icon or using the wizards to guide you step-by-step through the process. The saved document is a ‘live’ report with full access to the analysis tools and temperature measurement data. The reports can be multi-page and include all of your IR inspection data infrared and visual images, temperature measurements, voice comments and text notes.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Accessories
Battery charger including power supply
$268.81
0 In Stock
Cigarette lighter adaptor kit, 12 Vdc (1.2 m (3.9') cable)
$89.80
1 In Stock

More Related Items

Related Categories

en-US
en
Save Configuration