Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

High Performance Infrared Camera

Item# OSXL-T420

High Performance Infrared Camera OSXL-T420 OSXL-T420
  • 1.3MegaPixelVisualCamera
  • AutomaticallyAssociatestheVisualandThermalJPEGImages
  • IncludesFreeQuickReportSoftwareforAnalysisandReporting
  • RemovableSD/MemoryCard,USBandVideoOut


  • Battery Run Time li-ion/>4 hours (included)
  • Battery Type Li-ion
  • Display Type Built-in touch-screen 89 mm (3.5") color LCD
  • Frame Rate 60 Hz
  • Image Capacity 1000 radiometric JPEG images (SD card memory)
  • Laser Sighting Type Class 2/semiconductor AlGalnP diode laser
  • Measurement Type Thermal Image
  • Spectral Response 7.5 to 13 µm
  • Thermal Resolution <0.045°C at 30°C
The OSXL-T400 delivers 320 x 240 IR resolution—that’s 76,800 pixels. This, combined with FLIR’s exclusive Advanced Signal Processing, reduces image “noise” and produces razor-sharp thermal images four times the resolution of competing brands with 160 x 120 resolution. Image, as they say, is everything! ® Powered By The OSXL-T400 offers both auto and manual focus, making it easy for anyone to take razor-sharp thermal images and helping those new to infrared from taking out-of-focus images. A powerful one-touch 8x continuous digital zoom lets you zero-in to the optimal view, whereas other cameras deliver only preset zooms. The OSXL- T400 comes with a built-in standard 25° lens with the option of adding on a 45° wide angle or 15° telephoto lens.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration