Skip to search Skip to main content Skip to navigation

Your feedback matters, take a quick surveyWebsite feedback

We noticed you are from . Visit your local site for regional offers and live support.

Compact IR Sensor with Adjustable Emissivity 6 Digit LCD

Compact Fixed IR Sensor with Adjustable Emissivity and Display

$323.75

Item# OS-AE11-201

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $323.75
5-9 $307.56
10-24 $301.09
25-49 $288.14
50-99 $281.66
100+ $275.19

In stock

Lead Time (If not in stock): 10 weeks
Compact Fixed IR Sensor with Adjustable Emissivity and Display OS-AE11-201 OS-AE11-201
  • Easily see temperature with 6 digit backlit LCD display
  • Simultaneous analog and digital outputs
  • Rated IP 65 (NEMA-4) for protection against dust and water projected from a nozzle
  • Adjustable emissivity for different surface measurments

OS-AE11-201 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Process Temprature Range
Field of View
Accuracy @ Ambient
Operating Temprature range
Laser Output
Built in Display
Emissivity
Cable Length
Output
Supply Voltage
Spectral Response
Response Time
Communication Protocol
Intrisically Safe
Features


  • Housing Material Aluminium alloy
  • Maximum Ambient Humidity 95%, non-condensing
  • Maximum Storage Temperature 85°C
  • Minimum Storage Temperature -20°C
  • Repeatability ±0.5% of reading or ±1°C, whichever is greater
  • Sensor Diameter 69.5 mm
  • Sensor Length 63.5 mm

The OS-AE11 is an infrared temperature sensor with a built-in 6 digit backlit LCD display, simultaneous analog/digital outputs and free OMEGAonline software. The electronics are protected by a rugged IP65/NEMA 4 aluminium alloy housing for protection against dust and water projected from a nozzle.

The OS-AE11 has adjustable emmissity to measure the temperature of different surfaces such as iron and steel, marble, asphalt and more. The sensor also has an optional bracket accessories for easy installation.

loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 23ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

For the OS-AE11-201 Infrared sensor, is there a 10m cable available?

Asked by: CTR1
Thank you for your inquiry. 10m Cables are available via requests sent to temp@omega.com
Answered by: Application Engineer CB
Date published: 2021-12-03
  • y_2025, m_2, d_2, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_OS-AE11-201, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 37ms
  • QUESTIONS, PRODUCT
Fixed Mounting Bracket
$39.67
11 In Stock
Adjustable Mounting Bracket
$89.35
3 In Stock
TTL CABLE 5M FOR OSAE AND OSHFV
$35.59
8 In Stock
TTL to USB converter for OSAE and OSHFV IR sensors
$83.18
6 In Stock
en-US
en
Save Configuration