Skip to search Skip to main content Skip to navigation

Alert: DwyerOmega USA offices and shipping warehouses will be closed for the holiday 12/24/2024 and 12/25/2024

We noticed you are from . Visit your local site for regional offers and live support.

Industrial Non-Contact Infrared Thermometer/Transmitter OEM

Item# OS551A-MA-1-BB

Industrial Non-Contact Infrared Thermometer/Transmitter OEM OS551A-MA-1-BB OS551A-MA-1-BB
  • Accuracy ±1% of Reading
  • Models with Temperature Ranges Measuring Up to 1370°C (2500°F)
  • Current, Voltage, or Millivolt Output
  • Visual and Audible High & Low Alarms with Red LED indication


  • Emissivity 1.00 to 0.10 in 0.01 steps
  • Maximum Ambient Temperature 85°C (185°F)
  • Repeatability ±1% rdg ±1 digit
  • Measurement Type Temperature
  • Measurement Units °C
  • Temperature Accuracy ±1% of reading @ 25°C ambient or 3°F
OMEGA’s OEM style OS550A-BB series industrial, high-performance, economical thermometer/ transmitter offers a wide choice of temperature ranges, optical fields of view and 3 analog outputs (1 mV/ deg, 4 to 20 mA, and 0 to 5 Vdc) to feed directly into panel meters, recorders, PLCs, temperature/ process controllers, data loggers, data acquisition systems, or other process instrumentation.

Since the OS550A-BB Series infrared thermometers do not use chopper motors or vibrator mechanisms, they can be mounted in any position and in hostile environments without suffering any loss in performance.

This OEM design coupled with relatively small dimensions makes these sensors ideally suited for a wide variety of applications.

SPECIFICATIONS
Accuracy: ±1% of reading @ 25°C ambient or 3°F, whichever is greater
Repeatability: ±1% rdg ±1 digit
Spectral Response: 8 to 14 microns
Emissivity Range: 1.00 to 0.1 in 0.01 steps
Field of View (FOV): See diagrams
Display: Backlit LCD
Transmitter Outputs: 1 mV/ degree, 0 to 5 Vdc, or 4 to 20 mA
Power: 8 to 24 Vdc @ 80 mA
Environmental Ratings: NEMA 4 (IP65) Water-tight and dust-tight sensing head
Ambient Operating Range: Sensing head -18 to 85°C (-0.4 to 185°F) with OS550-WC; 0 to 50°C (32 to 122°F) without OS550-WC
RS232: Standard on OS552A, OS553A and OS554A models; two-way communication; PC-compatible software included
Connection: 4.5 m (15') sensor head cable Included
Dimensions:
Sensing Head: 10.9 x 4.1 cm (4.30 x 1.63"), 1½-20 thread
Electronics: 11.8 x 9.1 x 3.8 cm (4.66 x 3.60 x 1.5")
Weight:
Sensing Head: 0.45 kg (12 oz)
Main Electronics: 1.13 kg (40 oz)
Response Time: 100 msec; 0 to 63% of final value

loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 26ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
RS232 to USB Wireless Transceiver
$415.06
3 In Stock
en-US
en
Save Configuration