Skip to search Skip to main content Skip to navigation

Your feedback matters, take a quick surveyWebsite feedback

We noticed you are from . Visit your local site for regional offers and live support.

Non-Contact Handheld IR Thermometer with Relative Humidity

Non-Contact Infrared Thermometer with Relative Humidity
Warranty
  • RoHS Icon
  • CE Approved

$228.57

Item# OS418-LS

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $228.57
5-9 $217.14
10-24 $212.57
25-49 $203.43
50-99 $198.86
100+ $194.28

In stock

Lead Time (If not in stock): 8 weeks
Non-Contact Infrared Thermometer with Relative Humidity OS418-LS OS418-LS
  • Infrared Range -60 to 500°C (-76 to 932°F)
  • Select Operating Modes and Adjust Parameters Easily
  • Built-in Type K Thermocouple Connection
  • TEMPORARY PRICE DROP! ADD TO CART TO SEE DISCOUNT.

OS418-LS Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Field of View
Minimum Temperature Measurement
Maximum Temperature Measurement
Laser Output
Response Time


Description

OMEGA’s OS418-LS is theultimate tool for temperaturemeasurement. Accurately verifysurface temperatures with twoof the most reliable temperaturesensors:
• Non-contact micro-machinedthermopile
• Type K thermocouple socket(free T/C included)
Such an arrangement can fulfillmost temperature measurementrequirements. The non-contactinfrared measurement is ideal fornon-reachable situations, due tosafety or sanitary reasons—instantreadings, safely and reliably.Or use the thermocouple for highprecision measurement of contactsurfaces, gases, and liquids.The OS418-LS can also helpmeasure emissivity, which is oftendifficult for a user to determine.Use the Type K thermocouplecontact to measure the truetemperature. Then, use the non-contactinfrared to get the surfacetemperature. Adjust the emissivityuntil they are the same, with theoption to use the same emissivitysetting for that object next time.No more guess work, no morelooking up on Emissivity Table.This unit also comes with anultra-long battery life (batteries are included).
loading all models
loading all reviews
Rated 5 out of 5 by from Amazing Excellent product. Easy to use. Very accurate. Well built.
Date published: 2021-01-24
  • y_2025, m_1, d_29, h_5
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_OS418-LS, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
loading all QA

What is the maximum distance you can get a temperature?

Asked by: Rob123
It depends on the dimensions of what you are measuring. In this case, if the item is 1 inch wide, then you would have a maximum distance of 12 inches. Hence, the field of view is 12:1 ratio. (As long as you fill the field of view).
Answered by: Application Engineer EJ
Date published: 2021-05-18

how can the OS418-LS be calibrated or validated?

Asked by: Fortune
Thank you for your inquiry. This device cannot be certified.
Answered by: ENGINEER CB
Date published: 2020-06-18

How much does it weight?

Asked by: Gearcom
Thank you for your interest in our Products The weight of the OS418-LS is 240 grams (8.5 oz) including batteries (2 “AAA” batteries included)
Answered by: SAE SAT
Date published: 2021-10-03

Does the OS418-LS come with a Calibration Certificate at this price?

Asked by: Techpubs
No, the part number as listed is not a certified device.
Answered by: Temperature
Date published: 2019-10-24

What is its country of origin?

Asked by: Gearcom
Thank you for your interest in our Products Country of Origin of the OS418-LS is Taiwan
Answered by: SAE SAT
Date published: 2019-09-10
  • y_2025, m_1, d_29, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_5
  • loc_en_US, sid_OS418-LS, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 53ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration