Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Built-in Air Purge IR Sensor with Thermocouple Output

Precision I/R Thermocouples

Item# OS36-01-K-98.6F-GMP

Precision I/R Thermocouples OS36-01-K-98.6F-GMP OS36-01-K-98.6F-GMP
  • Built-in Air Purge
  • K Thermocouple Output Signal
  • Use With Standard Thermocouple Indicators and Controllers
  • Self-Powered


  • Form Factor Compact
  • Maximum Ambient Temperature 85°C (185°F)
  • Measurement Type Temperature
  • Sensor Diameter 3.49 cm (1.375 in)
  • Measurement Units °C
  • Sensor Length 9.55 cm (3.76 in)
The OS36-10 Series provides precise temperature control for optimum product quality and maximum throughput. Like conventional thermocouples, all IR thermocouples do not require external power and plug into your controller, PLC, datalogger, recorder or data acquisition system. They simply measure temperature without contact. The internal air purge passages provide a highly efficient method of maintaining optical cleanliness in harsh environments.

Range
Code
Temperature Range
(2% Accuracy)
50F-18 to 27°C (0 to 80°F)
80F10 to 49°C (50 to 120°F)
98.6F16 to 39°C (60 to 102°F)
140F25 to 80°C (80 to 180°F)
180F70 to 104°C (160 to 220°F)
240F95 to 130°C (200 to 270°F)
280F125 to 155°C (260 to 310°F)
340F145 to 175°C (290 to 350°F)
440F170 to 250°C (340 to 480°F)
SPECIFICATIONS
Range:
-45 to 1370°C (-50 to 2500°F)**
Field-of-View: 6° (10:1)
Minimum Spot Size: 20 mm (0.8")
Output Impedance: 4 to 8 kΩ (varies by model)
Operating Ambient Temperature Range: -18 to 85°C (0 to 185°F)
Air Purge: Built-in
Ambient Temperature Compensation: With air flow of 1.1 SCFM (20 psig) maximum ambient is 204°C (400°F)
Dimensions: 9.55 L x 3.49 cm Dia. (3.76 x 1.375"); 0.9 m (36") PFA coated lead wires
Weight: 184 g (6.5 oz) with cable
**See range chart for linear ranges. Measurement is practical beyond thermocouple table values by use of radiation laws. Polynomials available upon request.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 20ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration