Skip to search Skip to main content Skip to navigation

PST joins DwyerOmega. Read more>

We noticed you are from . Visit your local site for regional offers and live support.

Miniature IR Infrared Sensor Transmitter -18 to 538°C

6 ft, Thermocouple Type K ouput , Miniature Non-Contact Infrared Temperature Sensor/Transmitter

$400.35

Item# OS136A-1-K

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $400.35
5-9 $380.33
10-24 $372.33
25-49 $356.31
50-99 $348.30
100+ $340.30

In stock

Lead Time (If not in stock): 3 weeks
6 ft, Thermocouple Type K ouput , Miniature Non-Contact Infrared Temperature Sensor/Transmitter OS136A-1-K OS136A-1-K
  • OS137A model has adjustable alarm setpoint and output
  • Emissivity for OS137A is adjustable and OS136A is fixed at 0.95
  • Sensor Housing for OS137A is rated NEMA 4, IP65
  • Sensor Housing for OS136A is rated NEMA 4, IP66

OS136A-1-K Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Process Temprature Range
Field of View
Accuracy @ Ambient
Laser Output
Emissivity
Output (changed from Analog Output)
Supply Voltage
Spectral Response
Response Time
Intrisically Safe
Operating Temprature range
Built in Display
Cable Length


  • Housing Material Stainless Steel 316
  • Maximum Ambient Humidity 95%
  • Maximum Storage Temperature 70°C (158°F)
  • Minimum Storage Temperature 0°C (32°F)
  • Repeatability 1% of rdg
  • Sensor Diameter 19 mm (OS136A Model) 25 mm (OS137A Model)
  • Sensor Length 89 mm (OS136A Model) 127 mm (OS137A Model)

The Omega OS130A-Series offers a low cost, high-performance infrared (IR) sensor/transmitter in a 316 stainless steel housing. These IR sensors are ideal for hard-to-reach areas, confined spaces, or harsh environments. The 6 different output options provide simple interfacing directly to meters, controllers, data loggers, recorders, computer boards, and PLC's. The units come standard with 2 hex nuts, 1.8 m (6') shielded cable for power and output connections, and an operator’s manual.

The OS137A models feature adjustable emissivity 0.5 to 1, field of view 10 to 1, and adjustable alarm set points and voltage output to trigger external relays. The stainless steel housing makes this sensor durable and long lasting and the OS137A models have a NEMA IP65 rating.

The OS136A models have a NEMA IP66 rating and remain robust within many different environments. These models have an optical field of view of 6 to 1 with a fixed emissivity of 0.95.

en-US
en
Save Configuration