Skip to search Skip to main content Skip to navigation

Your feedback matters, take a quick surveyWebsite feedback

We noticed you are from . Visit your local site for regional offers and live support.

OMEGAETTE® Very Low-Cost Digital Infrared Thermometer

Warranty
  • CE Approved

Item# OS-FS

OMEGAETTE® Very Low-Cost Digital Infrared Thermometer OS-FS OS-FS
  • Adjustable Emissivity
  • Easy to Use
  • Built-In “Lock” Mode
  • °C/°F Switchable


The OS-FS is a compact, lightweight, easy-to-use pocket infrared thermometer. Features include adjustable emissivity, °C/°F switchability and built-in lock mode. It is ideal for quick temperature measurement between -33°C (-27°F) and 220°C (428°F). The OS-FS is designed for operation close to the target. For best results, keep within 1 to 2 cm (˜0.75") of the target. Distance to spot ratio is approximately 1:1.3. Spot size is approximately 4 mm @ 5 mm and 9 mm @ 11 mm.

This low-cost full featured unit comes complete with 2 (two) batteries (1 spare), wrist strap, metal carrying case, and manual
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
  • CLOUD, getContent, 23ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration