Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Thermistor Probe with Mounting Threads & Phone Plug

Tubular Thermistor Sensors for Immersion Temperature Measurements

$182.78

Item# ON-410-PP

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $182.78
10-24 $173.64
25-99 $164.50
100-499 $155.36
500-999 $146.22
1000+ $137.09

In stock

Lead Time (If not in stock): 4 weeks
Tubular Thermistor Sensors for Immersion Temperature Measurements ON-410-PP ON-410-PP
  • Threaded Fitting Provides 1/8 NPT Thread for Installation in Pipes or Closed Vessels
  • Can Be Used in Liquid Immersion and Pressurized Applications
  • Available in 5 Resistance Values To Fit Your Instrumentation Needs
  • Maximum Temperature 100°C (212°F)

ON-410-PP Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Category
Process Temperature Unit
Process Temperature Min
Process Temperature Max
Process Temperature Range
Sensor Application
Process Connection Size
Accuracy
Nominal Output
Number of Wires
Sheath Material
Probe Diameter
Probe Length
Cable Insulation
Cable Length
Termination Connection Type


Tubular Thermistor Sensors for Immersion Temperature Measurements"
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 31ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration