Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Four Port ISA RS-232 Interface

  • CE Approved

Item# OMG-VERSACOMM4-EX-DB25


Please see OMG-COMM232-PCI as a possible alternative. Contact Engineering if you have any questions.
Four Port ISA RS-232 Interface OMG-VERSACOMM4-EX-DB25 OMG-VERSACOMM4-EX-DB25
  • Four Port RS-232 Interface
  • Each Port Designed to Maximize Windows XP/Vista/7 Communications
  • 16554 Buffered UARTstd/Full Array of AdvancedUARTS Available
  • Supports Standard PC DataRates and 'Quad' DataRates up to 460.8 Kbps


The OMG-VERSACOMM4-EX provides the PC with four RS-232 Async links to data collection equipment and other devices. This product features extended interrupt support, individually selectable or sharable interrupts, and an onboard interrupt status port for maximum Windows flexibility.

Windows XP/Vista/7 drivers are included. The drivers provide IRQ sharing, advanced UART support and serial diagnostic utilities.

SPECIFICATIONS
Communications Chip: 16554 UART
Number of Ports: Four RS232
Max Data Rate: 460.8 Kbps
Max Data Distance: up to 15.2 m (50')
Operating Temperature: 0 to 50°C (0 to 122°F)
Storage Temperature: -20 to 70°C (-4 to 158°F)
Humidity Range: 10 to 90 %RH
Current Specifications: +5V @ 210 mA, ±12V @ 80 mA ea
Connector(s): DB–37 to (4) DB–25P or DB–37 to (4) DB–9P
Cable Length: 91.44 cm (36")
Dimensions: 5.2 L x 3.4" H (13.21 x 8.64 cm)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration