Skip to search Skip to main content Skip to navigation

Your feedback matters, take a quick surveyWebsite feedback

We noticed you are from . Visit your local site for regional offers and live support.

Two, Four and Eight Port RS-232/422/485 to USB Adaptors

Item# OMG-USB-SER-4

Two, Four and Eight Port RS-232/422/485 to USB Adaptors OMG-USB-SER-4 OMG-USB-SER-4
  • Field Selectable Interface
  • Power Obtained from USB Cable,
  • No External Power Required
  • Automatic RS-485 Data Enable/Disable


The OMG-USB-SER USB to serial I/O adaptors provide two, four or eight RS-232/422/485 serial ports for USB connectivity to legacy or non-USB compliant devices.

Each port is individually configurable for RS-232, RS-422 or RS-485 communications via internal dip switch settings. OMB-USB-SER adaptors support standard PC data rates up to 921.6K bps. Simply install the included software and connect the OMB-USB-SER adaptor to your USB port.

The device is immediately recognized by the system. At that point, simply connect the adaptor to your target device (i.e. modem, serial printer, scale, bar code/mag stripe reader, etc.). Now your non-USB peripherals can have the same connection simplicity and ease of use as USB aware peripherals. We include our Windows XP/Vista/7 and Linux drivers to simplify installation.

Specifications
Number of Ports:
2, 4 or 8
Interface: Field selectable RS-232/422/485
Max. Data Rate: 921.6K bps
Max. Data Distance: Up to 1219 m (4000')
Operating Temperature: 0 to 50°C (32 to 122 °F)
Storage Temperature: -50 to 105°C (-58 to 221°F)
Humidity Range: 10 to 90% RH non-condensing
Power: USB cable
Connector(s): 2, 4 or 8 DB9P (male)
Dimensions:
OMG-USB-SER-2, -4;
17.78 L x 13.34 W x 3.81 cm H (7.0 x 5.25 x 1.5")
OMG-USB-SER-8;
22.1 L x 15.5 W x 5.1 cm H (8.7 x 6.1 x 2.0")
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
  • CLOUD, getContent, 20ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration