Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Low Profile PCI 24-Channel TTL I/O Board

Warranty

$227.47

Item# OMG-PIO-24-LPCI

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $227.47
5-9 $216.10
10-24 $211.55
25-49 $202.45
50-99 $197.90
100+ $193.35

Please contact Technical Sales Team for assistance. Any remaining stock is available for purchase

Only 1 left

Limited Stock
Low Profile PCI 24-Channel TTL I/O Board OMG-PIO-24-LPCI OMG-PIO-24-LPCI
  • 24 Channels of Buffered TTL I/O
  • Each 8-Bit Port Individually Configurable as Input or Output
  • 8255 Mode 0 Compatible
  • 10K Pull up Resistors on Each Bit

OMG-PIO-24-LPCI Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Number of Inputs
Features


  • Maximum Ambient Humidity 90% RH
  • Maximum Ambient Temperature 70 {C} (159 {F})
  • Minimum Ambient Temperature 0 {C} (32 {F})
  • Maximum Storage Temperature 105 {C} (221 {F})
  • Minimum Ambient Humidity 10% RH
  • Minimum Storage Temperature -50 {C} (-58 {F})
The OMG-PIO-24-LPCI Low Profile PCI digital I/O interface provides 24 channels of buffered drive digital I/O emulating 8255 mode zero. The board can be utilized for PC-based control and automation of equipment including sensors, switches, security control systems, and other industrial automation systems. 10K pull-up resistors are included and optional values are available.

The OMG-PIO-24-LPCI contains three groups of eight-bit I/O ports. Each group is individually configurable as input or output to suit the automation task. The board is MD1 Low Profile and Universal Bus (3.3 V and 5 V) compatible and ships with a ribbon cable terminating in an industrystandard 50-pin IDC connector. The OMG-PIO-24-LPCI is for use in Low Profile PCI slots only. If you have a standard size PCI slot, order the OMG-PIO-24-PCI. These boards are compatible with Windows XP/Vista/7 and Linux and include programming support for Visual Basic 6 (and higher) and Visual C/C++.

Specifications
Number of Channels:
24 (TTL)
Power Requirement: ±5V @ 1A
Output Specifications: Sink up to 24 mA; source up to 15 mA
Connector: 50 pin header
Operating Temperature: 0 to 70°C (32 to 158°F)
Storage Temperature: -50 to 105°C (-58 to 221°F)
Humidity Range: 10 to 90% RH
Dimensions: 64 W x 119 mm L (2.5 x 4.7")
Weight: 45 g (1.6 oz)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Related Categories

en-US
en
Save Configuration