Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Eight Port RS-232 Card for the PCI Bus

Item# OMG-COMM8-PCI-DB25

Eight Port RS-232 Card for the PCI Bus OMG-COMM8-PCI-DB25 OMG-COMM8-PCI-DB25
  • Eight Port RS-232 Interface
  • Each Port Designed to Maximize Windows XP/Vista/7 Communications
  • Full Array of Advanced UARTs Available
  • Supports Standard PC Data Rates and 'Quad' Data Rates up to 460.8 Kbps


  • Baud Rate 460.8 K bps
  • Maximum Storage Temperature 70 {C} (158 {F})
  • Maximum Ambient Temperature 50 {C} (122 {F})
  • Maximum Ambient Humidity 90% RH
  • Minimum Ambient Humidity 10% RH
  • Maximum Transmission Distance Up to 15.2 m (50')
  • Minimum Ambient Temperature 0 {C} (32 {F})
  • Minimum Storage Temperature -20 {C} (-4 {F})
The OMG-COMM8-PCI plugs into any IBM or compatible computer with the PCI bus, and provides eight RS-232 Async ports for communication servers, terminals, point of sale (POS) systems, and other data collection devices. The on-board interrupt status port provides maximum Windows flexibility. The OMG-COMM8-PCI includes the 16554 UART, providing a 16 byte FIFO to keep your data communication applications running error free. The 16654 UART, featuring a deep 64 byte FIFO is optional for high speed applications.

Software
Windows XP/Vista/7 drivers are included as well as support for Linux. The drivers provide IRQ sharing, advanced UART support and serial diagnostic utilities.

Specifications
Communications Chip:
16554 standard, 16654 optional
Number of Ports: Eight RS-232
Max. Data Rate: 460.8 K bps
Max. Data Distance: Up to 15.2 m (50')
Operating Temperature:0 to 50°C (32 to 122°F)
Storage Temperature:-20 to 70°C (-4 to 158°F)
Humidity Range: 10 to 90% RH
Power: +5 V @ 295 mA, +12 V @ 60 mA, -12 V @ 100 mA (derived from PC)
Connector(s): DB-37 to (8) DB-25 Male or (8) DB-9 Male, depending on model
Cable Length: 91.44 cm (36")
Physical Dimensions:
5.6 L x 3.8" H (14.35 x 9.65 cm)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 19ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 57ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration