Skip to search Skip to main content Skip to navigation

PST joins DwyerOmega. Read more>

We noticed you are from . Visit your local site for regional offers and live support.

Dual Port RS-232 Interface with Extended 'AT' Interrupts

  • CE Approved

Item# OMG-COMM232-EX


Please see OMG-ULTRACOMM2-PCI as a possible alternative. Contact Engineering if you have any questions.
Dual Port RS-232 Interface with Extended 'AT' Interrupts OMG-COMM232-EX OMG-COMM232-EX
  • Two IndependentRS-232 Interfaces
  • IBM CompatibleSerial Port
  • Selectable Address(Including COM1through COM4) orAny Other Addressup to 3FF hex
  • Windows RS-485Drivers Included


Description

The OMG-COMM232-EX is a PCbus plug-in card based on the16550 FIFO buffered UART, whichis compatible with the standard8250. This dual channelasynchronous serial communicationcard utilizes the RS-232specification to provide RS-232communication capabilities to yourapplication. Selectable and sharableextended 'AT' interrupts increasethe OMG-COMM232-EX versatility.Signals are transmitted andreceived via two 9-pin sub-D male connectors. Bit characterlengths of 5, 6, 7 or 8, andodd, even or no parity areall available.The advanced COM drivers forWindows 95/98 and NT areincluded, which provide IRQsharing, advanced UART support,and Windows serial diagnostics.Windows 3.1x drivers are availablefor more than 4 COM ports.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 20ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration