Skip to search Skip to main content Skip to navigation

Your feedback matters, take a quick surveyWebsite feedback

We noticed you are from . Visit your local site for regional offers and live support.

Synchronous/Asynchronous RS-232/422/485/530 Interfaces For IBM PC/XT/AT and Compatibles

  • CE Approved

Item# OMG-ACB-II


Please see OMG-ULTRACOMM2-PCI as a possible alternative. Contact Engineering if you have any questions.
Synchronous/Asynchronous RS-232/422/485/530 Interfaces For IBM PC/XT/AT and Compatibles OMG-ACB-II OMG-ACB-II
  • Single and Dual ChannelInterfaces
  • Reliable Communicationup to 5000 Feet (1.5 km)
  • OEM Security Feature forSoftware Protection(OMG-ACB-II)
  • Selectable Address


The OMG-ACB Series provides the PC-based system with single/dual high-speed synchronous/ asynchronous links to instruments requiring extremely fast data flow. The RS-422 communications standard allows the OMG-ACB to communicate reliably at high speeds under harsh conditions, which makes it an ideal solution for industrial environments. Line noise, present in industrial environments, is eliminated over the RS-422 line. By utilizing RS-422, factory applications requiring long distance communications operate with high data integrity. Signals are transmitted and received via 25-pin sub-D connector(s). The OMG-ACB-II is also capable of RS-232 for applications requiring shorter distances and RS-232 compatibility.

Balanced differential drivers and receivers are utilized to provide RS-422 and RS-485 communications. Selectable interrupts (IRQ levels) increases the card’s versatility. Distances of 5000 ft in noisy industrial environments are easily accommodated with the OMG-ACB.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 22ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 55ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration