Your feedback matters, take a quick surveyWebsite feedback
ANALOG INPUT SPECIFICATIONS FOR OME-PCI-1202L AND OME-PCI-1202H | |
Input Channels | 32 S.E./ 16 Diff (jumper setting) |
Input Ranges | See range table on next page |
Resolution | 12-bits |
Max Conversion Rate | 110 KS/s for OME-PCI-1202L; 40 KS/s for OME-PCI-1202H |
Input Impedance | 10,000M .// 6pf |
Overvoltage Protection | ±35 V |
Linearity | ±1 bit |
On Board FIFO | 1 K |
Programable Gain | 0.5/1/2/4/8 (PCI-1202L); 0.5/1/5/10/50/100/500/1000 (PCI-1202H) |
D/A OUTPUTS | |
Channels | 2 |
Type | 12 bit double buffers |
Linearity | 0.06% FS |
Settling Time | 0.4 mS |
Output Range | ±5 V or ±10 V |
Output Current | ±5 mA |
DIGITAL I/O | |
Input | 16 channels; TTL levels |
Input Low | VIL = 0.8 V max, IIL low = 4 mA |
Input High | VIH = 2.0 V min, IIH = -20 µA max |
Output | 16 channels; TTL levels |
Output Low | VOL low = 0.33 V max, I OL low = 4 mA max |
Output High | VOH = 3.84 V min, I OH = -400 µA max |
TIMER | |
Internal Pacer Timer | 16-bit, 8 MHz input |
External Pacer Timer | 16-bit, 8 MHz input |
Machine Independent Timer | 16-bit, 8 MHz input |
GENERAL ENVIRONMENTAL | |
Operating Temperature | 0 to 50°C (32 to 122°F) |
Storage Temperature | -20 to 70°C (-4 to 158°F) |
Humidity | 0 to 90% RH non-condensing |
Dimensions | 200 L x 105 mm H (7.9 x 4.1") |
OME-DB-1825 Screw Terminal Panel for Analog Input Channels. | OME-DB-8025 Screw Terminal Panel for Digital Input Channels | OME-ADP-20/PCI 20-pin Extender | ||
OME-DB-16P 16 Channel Isolated Digital Input Board | OME-DB-16R 16 Channel SPDT Relay Output Board |