Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Dual Voltage SCR DC Motor Speed Control For Up To 2 H.P. Motors

$636.15

Item# OMDC-253G-200E

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $636.15
10-24 $604.34
25-49 $591.62
50-99 $566.17
100-199 $553.45
200+ $540.73

In stock

Lead Time (If not in stock): 4 weeks
Dual Voltage SCR DC Motor Speed Control For Up To 2 H.P. Motors OMDC-253G-200E OMDC-253G-200E
  • Dual Voltage - 120/240 Vac
  • Adjustable Horsepower Settings
  • NEMA 4/12 or 4X (IP66) Enclosure
  • Packaged Bridge Supply (Full Wave)

OMDC-253G-200E Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Features
Max Horsepower
Input Voltage
Output Voltage
Current Rating
Form Factor


OMDC-253G-200E used for speed control in Omega's wire processing.

The OMDC-250 Series variable speed DC control offers superb flexibility, reliability, and value. A general purpose, economical control that is rated and tested to 2 horsepower, it provides the ultimate in standard features and versatility.

ADDITIONAL FEATURES
  • Adjustable IR compensation
  • Line voltage compensation
  • 5 kΩ speed potentiometer
  • 150% overload capacity
  • Transient voltage protection
  • Inhibit circuit permits start and stop without breaking AC lines
  • Shunt field supply provided SPECIFICATIONS
    Temperature:
    -10 to 45°C (14 to 113°F)
    AC Input Voltage: ±10% rated line voltage
    Input Frequency: 50/60 Hz
    Dimensions: 97 W x 140 H x 89 mm D (3.8 x 5.5 x 3.5')
    Weight: 284 g (10 oz)

    NOTE:    When using the -29 option (FWD-OFF-REV switch), care must be taken to stop the motor completely before switching direction. Damage to the drive can result from switching direction at speed.
  • loading all models
    loading all reviews
    • bvseo_sdk, java_sdk, bvseo-4.0.0
    • CLOUD, getReviews, 3ms
    • REVIEWS, PRODUCT
    • bvseo-msg: The resource to the URL or file is currently unavailable.;
    loading all QA
    • bvseo_sdk, java_sdk, bvseo-4.0.0
    • CLOUD, getContent, 26ms
    • QUESTIONS, PRODUCT
    • bvseo-msg: The resource to the URL or file is currently unavailable.;
    Liquid Tight Cord Grips and Strain Reliefs
    $2.99
    34 In Stock
    Accessories
    Power cord for all countries (stripped ends) 250 Vac max.
    $13.00
    0 In Stock

    Related Categories

    en-US
    en
    Save Configuration