Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Variable Speed Control For Small DC And Universal Motors

General Purpose Variable Speed Control For Small DC And Universal Motor Applications

$354.02

Item# OMDC-15DVE

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $354.02
10-24 $336.32
25-49 $329.24
50-99 $315.08
100-199 $308.00
200+ $300.92

In stock

Lead Time (If not in stock): 4 weeks
General Purpose Variable Speed Control For Small DC And Universal Motor Applications OMDC-15DVE OMDC-15DVE
  • Dual Voltage (120/240 Vac Input)
  • Full Wave Bridge Power Supply
  • Adjustable Minimum Speed (0 to 30% of Max)
  • Adjustable Maximum Speed (40 to 145% of Base)

OMDC-15DVE Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Horsepower
I/O Terminal Block Analog Current


The OMDC-15DVE is a general purpose, economical variable speed controller for small DC and universal motor applications featuring: dual input voltage of 120/240 Vac with a DC output current rating of 2 Amps, adjustable trimpot settings, and quick connect terminal pins. The OMDC-15DVE features a NEMA 4/12 (IP66) enclosure.

SPECIFICATIONS
Temperature:
-10 to 45°C (14 to 113°F)
AC Input Voltage: ±10% rated line voltage
Input Frequency: 50/60 Hz
Dimensions: 97 W x 140 H x 89 mm D (3.8 x 5.5 x 3.5')
Weight: 284 g (10 oz)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Related Categories

en-US
en
Save Configuration