Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Ethernet-Based Temperature, Voltage and Strain Measurement Modules

  • CE Approved

Item# OMB-NET6222-EUR

Ethernet-Based Temperature, Voltage and Strain Measurement Modules OMB-NET6222-EUR OMB-NET6222-EUR


The OMB-NET6000 Series with Encore software combines accurate, Ethernet-based DAQ modules with powerful, easy-to-use software. OMB-NET6000 Series devices feature integrated signal conditioning and a modular design with built-in channel expansion capability expandable (by adding additional
OMB-NET6000 Series Modules). Because the OMB-NET6000 Series uses an Ethernet connection, devices can be connected directly to a PC or used in remote configurations utilizing multiple devices. Devices are offered for voltage, thermocouple, or direct strain inputs.

Each device includes 12 analog input channels. The OMB-NET6220 offers 12 voltage inputs, BNC connectors, 16-bit resolution, and a 100 kHz per channel sample rate. The OMB-NET6222 is a 12-channel, 24-bit thermocouple input device. The OMB-NET6224 offers direct strain gage inputs, 24-bit resolution, and a 50 kHz per channel sample rate. The OMB-NET6230 and OMB-NET6231 are high-speed, isolated voltage input devices. Each device also includes 8 digital I/O channels. Included with each OMB-NET6000 Series device is new Encore interactive measurement software. Encore combines an intuitive user interface with robust functionality. It allows users to quickly configure hardware, develop and customize data displays, analyze data with built-in analysis tools, and provides the ability to develop comprehensive test reports. Utilizing the connectivity of an Ethernet based system, multiple OMB-NET6000 series devices can be combined to build expandable, mixed signal systems. These systems can be used in a central location, or in distributed or remote configurations.

ANALOG INPUTS
OMB-NET6220

The OMB-NET6220 is equipped with 12 analog input channels with a ±10V range. Each analog input provides 16-bit resolution with a maximum 100 kHz per channel sample rate. All channels are sampled simultaneously.

OMB-NET6222
The OMB-NET6222 is equipped with 12 thermocouple input channels. Inputs are also equipped with a ±80 mV range. Each analog input provides 24-bit resolution with a 2 S/s sample rate per channel. All inputs are sampled simultaneously.

OMB-NET6224
DIRECT STRAIN GAGE INPUTS

The OMB-NET6224 is equipped with 12 analog input channels capable of measuring full-, half-, or quarterbridge sensors. Each of the 12 analog channels has its own 24-bit ADC and input amplifier allowing all 12 channels to be sampled simultaneously. The OMB-NET6224 also includes anti-aliasing filters. All strain input signals are attached via 12 RJ50 connectors mounted on the front of the module. The OMB-NET6224 features direct strain gage inputs. Half or full-bridge sensors are supported. Quarter-bridge sensors are also supported using an external resistor. The OMB-NET6224 is also 100% software programmable. Excitation, auto-zero, and shunt calibration are each adjusted in software without relying on manually adjusted trimpots which can cause increased error and drift. Excitation is provided by the OMB-NET6224 and can be software selected for 2.5V, 3.3V, 5V, or 10V. For excitation values beyond those listed, an external excitation source may be used. Connectors are provided on the front of the unit for excitation source wiring.

SHUNT CALIBRATION
Shunt calibration enables each channel to be put into a known imbalance condition to set or verify channel calibration. Shuntcal allows a full scale gain to be set without physically loading the bridge
to capacity.

REMOTE SENSING
Remote sensing automatically and continuously corrects for voltage drop errors in excitation leads.

SIGNAL CONNECTIONS
The 12 strain gage inputs on the OMB-NET6224 are accessed via 12 RJ50 front panel connectors.
12 user specified connector modules are included with the OMB-NET6224.

FULL- AND HALF-BRIDGE
CONFIGURATIONS

The OMB-NET6224 supports full- and half-bridge configurations directly. Users can connect to the RJ50 front panel connectors or use the OMB-NET-CN-268 12-pin screw terminal break-out connector module.

QUARTER-BRIDGE
CONFIGURATIONS

For quarter-bridge configurations the OMB-NET-CN-269 and OMB-NET-CN-270 feature 120 ? and 350 ? internal bridge completion resistors respectively. The OMB-NET-CN-269 and OMB-NET-CN-270 feature an RJ50 female connector one end and screw terminals on the other. One module is required for each channel.

OMB-NET6230 and OMB-NET6231
The OMB-NET6230 is equipped with 12 analog input channels with a ±10 V range. The OMB-NET6231 includes a ±60 V range. Each analog input features a 24-bit ADC with a maximum 50 kHz sample rate per channel. All channels are sampled simultaneously. The OMB-NET6230 and OMB-NET6231 also include 250 Vrms channel-to-channel isolation for increased signal integrity and protection.

DIGITAL I/O
OMB-NET6000 Series modules include eight digital I/O lines. All eight lines are accessible via a 9-pin female DSUB connector located on the rear panel of the unit. Each digital I/O bit can be programmed individually to be either an input or an output.

COUNTERS
There are four 32-bit counters built into each OMB-NET6000 Series module. They are accessed through the 9-pin female DSUB connector located on the rear of the unit. Each counter has a maximum 20 MHz input frequency and can be used in counter or encoder (A, B, and Z) modes.

TRIGGERING
A variety of trigger modes are supported by the OMB-NET6000 Series. A wide selection of programmable analog and digital trigger modes are available for starting an acquisition. All trigger modes, along with the number of scans and the sample rate for preand post-trigger data, are software programmable prior to the start of a scan sequence.

SYSTEM POWER CONNECTION
The OMB-NET6000 Series modules offer the flexibility to be powered either directly from a 19 V to 30 VDC source, or via the included OMB-NET-TR-60U AC power adaptor.

ETHERNET FEATURES
The OMB-NET6000 Series transfers acquired data to the PC via 10/100BaseT Ethernet, allowing a continuous stream of data to be collected and stored in a PC’s memory or hard drive. The most common and highest performance connection is with dedicated, point-to-point Ethernet link between the PC and the OMB-NET6000 Series module. With an enterprise-wide Ethernet network connection, any number of OMB-NET6000 Series modules can be connected to the network.

MULTI-UNIT SYNCHRONIZATION
Multiple OMB-NET6000 Series modules can be synchronized via the rear-panel SYNC ports on each unit. After connecting each module to an Ethernet port, simply connect multiple OMB-NET6000 Series modules together using SYNC cables (OMB-CA-74-1). Encore software provides the capability of setting one of the OMB-NET6000 Series modules as the master and the others as slaves. The sampled data phase relationship among channels between multiple devices is dependent on the “Channel SYNC Skew” specification for each device.

ENCORE SOFTWARE Overview
Encore is a premier data acquisition software package and is included with each OMB-NET6000 Series module. Encore combines ease of use with advanced functionality, including customizable data layouts, powerful analysis, and reporting capabilities. Instead of having a program to log data, another to analyze, and a third to develop report data, Encore includes the functionality of all three into one package, thus shortening the learning curve, and saving time and cost.

CONFIGURATION
Easy-to-use set-up wizards provide rapid hardware configuration. Encore allows you to go from setup to taking measurements in minutes. Users can select one or more available devices from Encore’s Hardware Configuration dialog. Encore allows you to configure the basic acquisition or generation options, such as channel selection, acquisition rate, number of points, and input range. You can also configure start and stop triggers. In addition, within the Channel View table, users can enable (or disable) channels, select measurement type, enable logging, perform mx+b calculation, and more. Channel View configurations can also be shared among multiple projects.

MEASUREMENT
Encore allows you to develop data displays quickly with an intuitive, drag-and-drop interface. Encore also offers the ability to easily change plot colors, overlay channels (including previously recorded data), and access multiple devices. You can also display data in a variety of ways including; charts and graphs, meters, gauges, and tanks. Additionally, you can export data to other formats including Excel, ASCII and DIAdem.

TRIGGERING
A variety of programmable analog and digital trigger conditions are available for starting and stopping an acquisition within Encore. Analog triggers include Rising Edge, Falling Edge (with hysteresis), Above Level, Below Level, Inside Window, and Outside Window. Digital triggers include Rising Edge, Falling Edge, Level High, or Level Low. In addition, the Duration trigger may used to stop an acquisition after a specified time.

ANALYSIS
Included analysis options make Encore an advanced software package. Features include FFT, power spectrum, statistics, peak value, and RMS calculation. In addition, you can also create custom formulas using Encore’s Create Calculated Signal function. Data can also be viewed in the playback work area. Analysis can be computed on live data as well as logged data (post processing).

ANALYSIS OPTIONS INCLUDE:
Statistics: Standard Deviation, Mean, and Variance
Peak: +Peak, -Peak, and Peak-Peak
RMS
DC
FFT
Power Spectrum
Minimum
Maximum

EXPORT TO EXCEL®
Signals can be exported from Encore to Microsoft Excel. When exporting signals from Encore to Microsoft Excel, the following information is exported:
Signal name
Export date and time
Signal units
Data values
Encore offers sophisticated, builtin test reporting capability which provides the ability to present data in a professional manner. With Encore’s test report capability, users can easily develop in-depth test reports. Within Encore’s Project Report tab users can drag signals from the application directly into the report and then enter text, change fonts, import images and print or export reports. Once the report is complete, you even have the ability to acquire new data and easily update any previous report, without re-creating the report. The report can be edited throughout the life of the project.

ENCORE SOFTWARE FEATURES
Refer to PDF for detail information on the Encore Software Features.

SPECIFICATIONS
ANALOG INPUTS
OMB-NET6220 Voltage Input Module

Number of Analog Channels: 12
ADC Resolution: 16-bits
Type of ADC: Successive approximation register (SAR)
Input Range: ±10.0V nominal; overflow will occur
if | Vin | ? (10.2V to 10.6V)
Sampling Mode: Simultaneous
Data Rates (fs): 1 S/s to 100 kS/s (16 selectable rates)
Multiple Device, Channel Sync Skew: 10 µs
Single Device, Channel-to-Channel Matching (Calibrated):
100 ns typical
Overvoltage Protection: ±30V
Gain Error (% of Rdg)/Offset Error: Calibrated, max (-40 to 50°C);
0.2%/±8.5 mV: calibrated, typ (25°C, ±5°C); 0.02%/±1.4 mV
STABILITY
  Gain Drift: 10 ppm/°C
  Offset Drift: 60 µV/°C
CMRR (fin=60 Hz): -73 dB min
Input Bandwidth (-3 dB): 420 kHz min
INPUT IMPEDANCE
  Resistance Between any Two AI-Terminals: 200 k?
Input Bias Current: 10 nA
INPUT NOISE
  RMS: 1.2 LSB
  Peak-to-Peak: 7 LSB
Crosstalk: -80 dB
SETTLING TIME [to 2 LSBs]
  10V Step: 25 µs
  20V Step: 35 µs

OMB-NET6222 THERMOCOUPLE INPUT MODULE
Number of Channels:
12 thermocouple channels;
3 internal cold-junction compensation channels
ADC Resolution: 24-bits
Type of ADC: Delta-Sigma
Voltage Measurement Range: ±80 mV
Common-Mode Range
  Channel-to-COM: ±1.5V
  Common-to-Earth Ground: ±250V
Common-Mode Rejection Ratio (0 to 60 Hz)
  Channel-to-COM: 95 dB
  Common-to-Earth Ground: >170 dB
OMB-NET6222 Thermocouple Types and Ranges
Refer to PDF for detail information on the Thermocouple Types and Ranges.
Cold-Junction Compensation Accuracy
(using provided connectors and properly installed backshells):

0 to 50°C: 0.6°C (1.1°F) typ, 1.3°C (2.3°F) max;
-40 to 50°C: 1.7°C (3.1°F) max
Data Rate (fs): 2 S/s
Input Bandwidth (-3 dB): 15 Hz
Noise Rejection: 85 dB min at 50/60 Hz
Overvoltage Protection: ±30V between any input and common
Differential Input Impedance: 20 M?
Input Current: 50 nA
Input Noise: 1 µVrms
Gain Error (using provided connectors and properly installed backshells):
0.05% max at 25°C (77°F), 0.06% typical at -40 to 50°C,
0.1% max at -40 to 50°C (-40 to 122°F)
Offset Error (using provided connectors and properly installed backshells):
15 µV typ, 20 µV max
Gain Error from Source
Impedance: 0.05 ppm per ? source impedance due to input impedance
Offset Error from Source Impedance: 0.05 µV typ, 0.07 µV max per ? source
impedance due to input current
Safety Voltage (Channel-to-COM): ±30V max
Isolation (Channel-to-Channel):
Within each four channel internal module, no isolation between channels;
between each four channel internal module, 250V isolation

OMB-NET-6224
STRAIN MEASUREMENT MODULE
Number of Analog Channels: 12
Bridge Completion
  Full and Half: Internal
  Quarter: External
ADC Resolution: 24-bits
Type of ADC: Delta-sigma (with analog pre-filtering)
Sampling Mode: Simultaneous
Data Rates (fs): (50 kS/s)/n, n = 1, 2 to 31
Multiple Device, Channel SYNC
Skew: 1 sample period
Single Device, Channel-to-Channel Matching
(Calibrated):
350 nS (max)
Master Timebase (Internal)
  Frequency: 12.8 MHz
  Accuracy: ±100 ppm max
Nominal Full-Scale Range: ±25 mV/V
Scaling Coefficient: 2.9802 nV/V per LSB
Overvoltage Protection Between any Two Terminals: ±30V
Accuracy (Excluding Offset Null or Shunt Calibration):
Calibrated max [-40 to 50°C (-40 to 122°F)], 0.20% of rdg, 0.0625 mV/V offset;
Calibrated typical (25°C, ±15°C), 0.05% of rdg, 0.0125 mV/V offset
Gain Drift: 10 ppm/°C max
Offset Drift
  2.5V Excitation: 0.6 µV/V per °C
  3.3V Excitation: 0.5 µV/V per °C
  5V Excitation: 0.3 µV/V per °C
  Excitation: 0.2 uV/V per °C
Channel-to-Channel Matching (Calibrated):
0 to 1 kHz, 0.15% gain typical, 0.3% gain maximum; 1 to 20 kHz,
0.4% gain typical, 1.1% gain maximum
Common-Mode Voltage
  All Signals to Earth Ground: ±60 Vdc
Common-Mode Rejection Ratio (CMRR)
  Relative to Earth Ground Measured with a Balanced Cable):
  
-140 dB @ 0 to 60 Hz
  Relative to EX–: -85 dB @ 0 to 1 kHz
Excitation Noise: 0.1 mV/Vrms
Crosstalk
  1 kHz: -110 dB
  10 kHz: -100 dB
Shunt Calibration
  Resistance: 100 k?
Resistor Accuracy: 25°C (77°F): ±110 ?, -40 to 50C
(-40 to 122°F): ±200 ?
Excitation
  Internal Voltage: 2.5V, 3.3V, 5.0V, 10.0V
  Internal Power: 450 mW max
  External Voltage: 2 to 10V

OMB-NET6230, OMB-NET6231
HIGH SPEED ISOLATED VOLTAGE INPUT MODULES
Number of Analog Channels: 12
ADC Resolution: 24-bits
Type of ADC: Delta-Sigma (with analog pre-filtering)
Sampling Mode: Simultaneous
Data Rate Range (fs)
  Minimum: 1.613 kS/s
  Maximum: 50 kS/s
Data Rates (fs): (50 kS/s)/n, n = 1, 2 to 31
Multiple Device, Channel Sync Skew: Sample period
Single Device, Channel-to-Channel Matching (Calibrated)
  OMB-NET6230: 208 nS (max)
  OMB-NET6231: 125 nS (max)
Master Timebase (Internal)
  Frequency: 12.8 MHz
  Accuracy: ±100 ppm max
Operating Voltage Range:
OMB-NET6230: ±10 Vdc nominal, ±10.52 Vdc typical ±10.3 Vdc min
OMB-NET6231: ±60 Vdc nominal, ±62.64 Vdc typical, ±61.5 Vdc min
Overvoltage Protection: ±100V
Input Coupling: DC
Input Impedance (AI+ to AI-): 1 M?
Accuracy (OMB-NET6230 Typical Range ±10.52 Vdc):
Calibrated max (-40 to 50°C), 0.13% of rdg, ±6.31 mV offset;
calibrated typical (25°C, ±5°C), 0.03% of rdg, ±842 µV offset
Accuracy (OMB-NET6231 Typical Range ±62.64 Vdc):
Calibrated max (-40 to 50°C), 0.13% of rdg, ±31.3 mV offset;
calibrated typical (25°C, ±5°C), 0.03% of rdg, ±5.01 mV offset
Input Noise
  OMB-NET6230: 70 µVrms
  OMB-NET6231: 320 µVrms
Stability
  Gain Drift: ±5ppm/°C
  Offset Drift
  OM-NET6230: ±24 µV/°C
  OM-NET6231: ±150 µV/°C
Post Calibration Gain Match (Ch-to-Ch, 20 kHz): 0.22 dB max
Crosstalk (1 kHz): -130 dB
CMRR (fin = 60 Hz)
  OMB-NET6230: 126 dB
  OMB-NET6231: 116 dB
Isolation: Channel-to-earth ground (continuous);
250 Vrms: channel-to-channel, (continuous); 250 Vrms

DIGITAL I/O
Channels: 8 digital I/O, programmable as a single port, or as individual lines
Power-Up Mode: Inputs pulled low
Connector: DB-9 female
Programmable Input Scanning Modes
  Asynchronous: Under program control at any time relative to analog scanning
  Synchronous: Data captured synchronously with the analog channels
Input Levels
Low: 0 to 0.8V
High: 2.0 V to 5.0V
Input Voltage Range without Damage: -0.6V to 5.6V max
Input Pull-Down Resistor: 10 k?
Output Voltage Range: 0 to 3V (may be externally pulled up to 5.6V without damage)
Output Resistance: 40 ?
Output Levels: Refer to OMB-NET6000 Series Digital Output graph
Sampling: 1 MHz max continuous
Output Timing: Outputs are always written asynchronously

COUNTERS
Channels: Up to 4 independent
Resolution: 32-bit
Input Frequency: 20 MHz max
Input Characteristics: 10 k? pulldown
Trigger Level: TTL
Minimum Pulse Width: 25 ns high, 25 ns low
Programmable Modes: Counter, encoder
Encoder Resolution: x1 (default), x2, and x4
Encoder Sources: There are 3 encoder sources (A, B, and Z)
that be assigned to any digital pin x
Counter Source: Internal clock, timer 1, timer 2, and digital pin x;
one source can be used in multiple counters
Counter Mode Options: Totalize, clear on read, rollover, stop at the top,
increment, decrement, rising edge, falling edge
Counter Gate Options: Unused, internal clock, timer 1, timer 2,
and digital pin x; one gate can be used in multiple counters

GENERAL
Operating Ambient: -40 to 50°C (-40 to 122°F),
10 to 90% RH non-condensing
Storage: -40 to 75°C (-40 to 167°F), 5 to 95% RH
Ingress Protection: IP 40
Power Consumption:
OMB-NET6220, OMB-NET-6230, OMB-NET6231:
5.5 W typical, 6 W max;
OMB-NET6222: 4.1 W max;
OMB-NET6224; 6.3 W typ, 6.6 W max
Dimensions: 30.5 H x 276.9 W x 169.8 mm D
(1.2 x 10.9 x 6.7")
Weight:
OMB-NET-6220: 1.36 Kg (3 lbs);
OMB-NET-6222: 1.22 Kg (2.7 lbs);
OMB-NET6224: 1.3 Kg (2.88 lbs);
OMB-NET6230 and OMB-NET6231: 1.24 Kg (2.7 lbs)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration