Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

16-Slot Multi-Purpose Isolated Signal Conditioning Module for OMB-LOGBOOK and OMB-DAQBOARD-2000 Series

Item# OMB-CN-71

16-Slot Multi-Purpose Isolated Signal Conditioning Module for OMB-LOGBOOK and OMB-DAQBOARD-2000 Series OMB-CN-71 OMB-CN-71
  • Accepts Any Combinationof up to Sixteen OM5Isolated Input SignalConditioning Modules
  • Features RuggedAll-Metal Constructionfor Portable Applications


The OMB-DBK42 sixteen-slot OM5 signal conditioning module allows OMEGA’s OMB-LOGBOOK or OMB-DAQBOARD-2000 Series data acquisition systems to accom-modate any combination of up to sixteen OM5 input signal conditioning modules*. Each user-installable signal conditioning module offers 500 V isolation from the system and from other channels.

A single cable connects the OMB-DBK42’s output to your data acquisition device. One OMB-LOGBOOK or OMB-DAQBOARD-2000 Series module can support up to sixteen OMB-DBK42 units, providing a total of 256 isolated analog input channels.

Powering the OMB-DBK42
The OMB-DBK42 can obtain its input power from a number of sources: an included AC adaptor, an optional OMB-DBK30A rechargeable battery/ excitation module, or directly from a 12 Vdc source, such as an automobile battery. The OMB-DBK42 has a built-in DC/DC converter capable of powering a full complement of OM5 modules even when the unit is fully outfitted with strain gage modules with bridge excitation on every channel.

Signal Connections
The optional OMB-CN-71 and OMB-CN-72 signal connection blocks provide a convenient way of connecting analog signals to the OMB-DBK42. The OMB-CN-71 connection block is for non-thermocouple applications, while the OMB-CN-72, which features cold-junction sensors, is for thermocouple applications. Each block contains 4 terminals per channel, providing access to both the OM5 modules’ input and excitation output features.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 16ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 61ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration