Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Universal Current/Voltage Input Card for OMB-LOGBOOK and OMB-DAQBOARD-2000 Series

Item# OMB-DBK15-Series

In stock

Lead Time (If not in stock): 0 week
Universal Current/Voltage Input Card for OMB-LOGBOOK and OMB-DAQBOARD-2000 Series OMB-DBK15-Series OMB-DBK15-Series
  • Ideally Suited for 4 to 20 mA Measurements
  • Can Measure up to ±30 V*
  • Provides 16 Differential Input Channels
  • Offers User-Configurable Current or Voltage Input


Each OMB-DBK15 multiplexing input card provides sixteen channels of current or voltage input to OMEGA’s OMB-LOGBOOK and OMB-DAQBOARD-2000 Series data acquisition systems. An OMB-LOGBOOK and OMB-DAQBOARD-2000 Series can accept up to 16 OMB-DBK15 cards, for a total of 256 potential analog input channels per system.

The OMB-DBK15 features a 16-channel multiplexer and a programmable gain input amplifier. Its durable component sockets accept resistors that configure each channel for either current-to-voltage conversion or for voltage attenuation. The OMB-DBK15 is supplied with sixteen precision 250 ohm resistors for making 4 to 20 mA measurements, and sixteen sets of 6:1 voltage dividers for accommodating up to ±30 V* inputs.
(* ±10 V to 30 V input signals can be measured by installing attenuation resistors on the card)

The OMB-DBK15 can also accept other, user-supplied resistor values, facilitating user-selectable current-to- voltage conversion or voltage attenuation factors.

When employed without resistors, the OMB-DBK15 provides sixteen differential voltage inputs, which accommodate ±5 V full scale inputs. The OMB-DBK15’s input amplifier is software programmable for x1 or x2 gain per channel, and for unipolar 0 to +10 V or bipolar -5 to +5 V input per channel.

Voltage Measurements. The OMB-DBK15 accommodates voltage measurements beyond the standard 10 V range, accepting voltage divider resistors for up to ±30* VFS inputs. You can obtain any combination of input ranges by simply installing the appropriate resistor combination on the OMB-DBK15 card. The card’s on-board programmable gain instrumentation amplifier (PGIA) can be set for a ±5 V output span or a 0 to +10 V output span, allowing users to set the OMB-LOGBOOK or OMB-DAQBOARD-2000 Series for either configuration.

Current Measurements. The OMB-DBK15 is ideal for accommodating transducers with 4 to 20 mA output; one need only install the 250 ohm resistors provided in the appropriate location on the board.

SPECIFICATIONS
Connector:
DB37 male, mates with P1 pinout on the OMB-LOGBOOK
or OMB-DAQBOARD-2000 Series screw-terminals provided for signal connection
Gain Ranges: x1, x2
Number of Channels: 16 differential
Voltage Input Ranges: 0 to +10 Vdc,
±5 Vdc (less attenuating resistors)
Current Input Range: ±20 mA max
Gain Accuracy: ±0.05% typ; ±0.25% max
Maximum Input Voltage (without damage): ±35 Vdc
Cables: Use OMB-CA-37-x with OMB-LOGBOOK and OMB-DAQBOARD-2000 Series
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 36ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Related Categories

en-US
en
Save Configuration