Your feedback matters, take a quick surveyWebsite feedback
Specifications GENERAL Operating Temperature Range (Datalogger): 0 to 60°C (32 to 140°F) using alkaline battery; -40 to 65°C (-40 to 150°F) using lithium battery Humidity: 0 to 95% RH, non-condensing Storage Temperature: -40 to 77°C (-40 to 170°F) Time Accuracy: ±100 ppm @ 75°F Power: 9 V alkaline or lithium battery Battery Life (average use): 20 months using alkaline battery, 40 months using lithium battery Dimensions: 7.6 x 6.4 x 2.8 cm (3 x 2.5 x 1.1') Weight: 71 g (2.5 oz) Software: XP/Vista/7/8 (32-bit and 64-bit) Measurement Interval: 1 sec to 18 hrs (selectable in 1 second increments) Computer Interface: RS-232 standard; for computers with only a USB port, use model no. OM-PL-USBS (RS-232/USB adaptor) OM-PLT2 TEMPERATURE DATALOGGER Channels: one internal temperature channel and one external temperature channel Sample Point Capacity: 21,500 points for single channel; 10,750 points per channel for dual channel Alarms: high and low alarms for internal and external channel Temperature Range: internal sensor; 0 to 60°C (32 to 140°F) with alkaline battery, -40 to 65°C (-40 to 150°F) with lithium battery: external sensor; -40 to 65°C (-40 to 150°F) Accuracy: ±0.5°C (±1.0°F) Resolution: 0.05°C (0.1°F) External Probe Temperature Range: -40 to 65°C (-40 to 150°F) Calibration: single point offset calibration available through software OM-PLTT DUAL TEMPERATURE DATALOGGER Channels: two external temperature channels Sample Point Capacity: 21,500 temperature points for single channel (1 probe); 10,750 temperature points per channel for dual channel (2 probes) Alarms: high and low alarms for each probe External Probe Temperature Range: -46 to 150°C (-50 to 300°F) Accuracy: ±1°C (±2°F) Resolution: 0.05 °C (0.1°F) Probe: 76 mm (3') stainless steel tip, 1.8 mm (6') cable Calibration: single point offset calibration available through software Battery Life (average use): 20 months using alkaline battery, 40 months using lithium battery OM-PLTH TEMPERATURE/ HUMIDITY DATALOGGER Channels: two internal channels (temperature and humidity); two calculated channels (dew point and wet bulb) Sample Point Capacity: 21,500 for temperature only; 10,750 points for temperature, humidity and dew point Alarms: high and low alarms for temperature & humidity. Temperature Range: 0 to 60°C (32 to 140°F) with alkaline battery -40 to 65°C (-40 to 150°F) with lithium battery Temperature Accuracy: ±1°C (±2°F) Resolution: 0.05°C (0.1°F) Relative Humidity Range: 0 to 99.9% RH, non-condensing Relative Humidity Accuracy: ±2% full scale, from 0% to 95% RH for temperatures between 0 to 60°C (32 to 140°F) Relative Humidity Resolution: 0.1% RH Calibration: single point offset calibration available through software; humidity is factory calibrated OM-PLPT PRESSURE AND TEMPERATURE DATALOGGER Channels: two external channels; temperature and pressure Sample Point Capacity: 21,500 points for temperature or pressure; 10,750 points for both pressure and temperature Alarms: high and low alarms for temperature and pressure Temperature Range: -40 to 65°C (-40 to 150°F) Temperature Accuracy: ±0.5°C (±1°F) Resolution: 0.05°C (0.1°F) Temperature Probe: -40 to 65°C (-40 to 150°F) Pressure Range: 0 to 500 psi Pressure Accuracy: ±3 psi Pressure Resolution: 0.15 psi Pressure Sensor: stainless steel sensor 1.8 m (6') cable, 1/4 ' NPT male pressure port) Operating Temperature Range (Pressure Sensor): 0 to 54°C (32 to 130°F) Calibration: single point offset calibration available through software; pressure is factory calibrated | OM-PLTC THERMOCOUPLE DATALOGGER Channels: two channels, one for internal ambient temperature and one for external thermocouple input Measurement Capacity: 10,750 points for both internal temperature and external thermocouple input Thermocouple Types (External Channel): J, K, T, E, R, S (software selectable) Thermocouple Temperature Ranges: Type J; -79 to 732°C (-110 to 1350°F): Type K; -140 to 1038°C (-220 to 1900°F): Type T; -148 to 349°C (-235 to 660°F): Type E; -59 to 560°C (-75 to 1040°F): Type R; 0 to 1449°C (32 to 2640°F): Type S; 0 to 1449°C (32 to 2640°F) Thermocouple Connection: subminiature female thermocouple jack Accuracy (Thermocouple Channel): Type J,K,T; ±0.8°C (±1.5°F): Type E; ±0.6°C (±1.0°F): Type R,S; ±2.8°C (±5°F) Resolution (Thermocouple Channel): 0.05°C (0.1°F) Accuracy (Internal Channel): ±1°C (± 2°F) Resolution (Internal Channel): 0.05°C (0.1°F) Alarms: high and low alarms for thermocouple and ambient temperature Calibration: single point offset calibration available through software for both internal ambient channel and external thermocouple channel OM-PL420 4 TO 20 MA DATALOGGER Channels: one 4 to 20 mA input Measurement Capacity: 21,500 points Alarms: high and low alarms Input Current Range: 0 to 40 mA Current Accuracy: ±0.05 mA Current Resolution: 0.01 mA Calibration: single point offset calibration available through software OM-PLCV CURRENT AND VOLTAGE LOGGER Channels: two channels, one for AC current (measured using supplied current probe), and one for AC voltage Sample Point Capacity: 21,500 points for current or voltage; 10,750 points for both current and voltage Alarms: high and low alarms for current and voltage Current Range: 0 to 300 Aac Current Accuracy: ±5% Current Resolution: 0.1 Aac Voltage Range: 0 to 500 Vac Voltage Accuracy: ±1 Vac Voltage Resolution: 0.1 Vac Calibration: single point offset calibration available through software; current and voltage are factory calibrated OM-PL SERIES LOGGER INTERFACE SOFTWARE SPECIFICATIONS Sampling Interval: User selectable from 1 second to 18 hours, in 1 second increments Interface: COM (RS232) serial port. Software supports COM1 through COM8. Optional USB interface (model no. OM-PL-USBS). Alarms: Visual alarms with user selectable low and high thresholds for every channel Alarm Memory: Up to 50 alarm events. Alarm start time and alarm duration is stored Data Security: Locking sliding door prevents physical access to the logger data. Unique factory set logger ID.Data collection session counter Compatibility: XP/Vista/7/8 (32-bit and 64-bit) Minimum System Requirements: 8MB of RAM, 2M of disk space, 800 x 600 resolution, 1 free COM port or a free USB port (optional USB interface is required: model no. OM-PL-USBS) Recording Start: On door close, immediate after setup, or at a user specified date and time Recording Mode: Stop on memory full, or continuous recording with memory rollover Real Time Status: Visual indication through the status LED. User selectable status display frequency and LED brightness, Software real time status User Calibration: Password protected calibration for each channel User Message: Up to 30 characters Logger Channels: User selectable. Disabling channels increases the storage capacity of the other channels Units: US and Metric (user selectable units) Data Format: Custom format exportable to text or Excel spreadsheet. Real Time Monitoring: Logger can be permanently connected to the computer and used as a real time, multichannel sensor with logging capability. Battery does not drain when logger is connected to the computer |