PST joins DwyerOmega. Read more>
Quantity | Price each |
---|---|
1-4 | $1,437.23 |
5-9 | $1,408.49 |
10-24 | $1,379.74 |
25-49 | $1,322.25 |
50-99 | $1,307.88 |
100+ | $1,293.51 |
Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.
*Highlighted options are not compatible. Please select a different combination.
The OM-CP-QUADTCTEMP2000-A2 and OM-CP-OCTTCTEMP2000-A2 are four and eight channel thermocouple data loggers with an LCD screen. The device features on-screen minimum, maximum and average statistics, as well as a user configurable screen that allows for any combination of channels to be displayed. The device accepts J, K, T, E, R, S, B and N type thermocouples.
The OM-CP-QUADTCTEMP2000-A2 and OM-CP-OCTTCTEMP2000-A2 are ideal for a variety of applications, whether it is remote temperature monitoring, or multiple points in a central location. Data from all channels is simultaneously logged and displayed on-screen for real-time monitoring. It can then be downloaded to a PC for further analysis.
INTERNAL CHANNELS | |
---|---|
Temperature Range | -20 °C to +60 °C (-4 °F to +140 °F) |
Temperature Resolution | 0.01 °C (0.018 °F) |
Calibrated Accuracy | ±0.5 °C (0 °C to 50 °C) ±0.9 °F (32 °F to 131 °F) |
REMOTE CHANNELS | |
Remote Channel Thermocouple Types | J, K, T, E, R, S, B, N |
Thermocouple Connection | Female subminiature (SMP) |
Cold Junction Compensation | Automatic, based on internal channel |
Maximum Thermocouple Resistance | 1000 Ω, <100 Ω recommended |
REMOTE CHANNELS | |||
---|---|---|---|
Thermocouple | Range (°C) | Resolution | Accuracy* |
J | -210 to +760 | 0.1 °C | ±0.5 °C |
K | -270 to +1370 | 0.1 °C | ±0.5 °C |
T | -270 to +400 | 0.1 °C | ±0.5 °C |
E | -270 to +980 | 0.1 °C | ±0.5 °C |
R | -50 to +1760 | 0.5 °C | ±2.0 °C |
S | -50 to +1760 | 0.5 °C | ±2.0 °C |
B | +50 to +1820 | 0.5 °C | ±2.0 °C |
N | -270 to +1300 | 0.1 °C | ±0.5 °C |
*Thermocouple accuracy specified with 24 AWG diameter thermocouple wires.
GENERAL | |
---|---|
Memory (All channels enabled) | 4-channel: 524,032 readings per channel 8-channel: 262,016 readings per channel |
Start Modes | Software programmable immediate start or delay start, up to 6 months in advance |
Real Time Recording | May be used with PC to monitor and record data in real time |
LEDs | 1 per channel and 2 status LEDs |
Reading Rate | 4 Hz up to 1 reading every 24 hours |
Calibration | Digital calibration through software |
Calibration Date | Automatically recorded within device |
Battery Type | 9 V lithium included, user replaceable |
Battery Life | 18 months typical with display off. 3 months typical with continuous display use. |
Data Format | Date and time stamped °C, °F, K, °R, mV, V |
Time Accuracy | ±1 minute/month |
Computer Interface | USB-A to micro USB cable (included); 460,800 baud |
Operating System Compatibility | Windows XP SP3/7/8/10 |
Software Compatibility | Standard Software version 4.2.21 or later Secure Software version 4.2.18 or later |
Operating Environment | -20 °C to +60 °C (-4 °F to +140 °F), 0 %RH to 95 %RH non-condensing |
Dimensions | 4-channel: 7.25 in x 2.70 in x 1.22 in (184.15mm x 65.58 mm x 30.99 mm) 8-channel: 7.25 in x 2.70 in x 1.68 in (184.15mm x 65.58 mm x 42.672 mm) |
Weight | 4-channel: 15.3 oz (435 g) 8-channel: 20.1 oz (569 g) |
Enclosure | Black anodized aluminum |
Approvals | CE |