Skip to search Skip to main content Skip to navigation

Your feedback matters, take a quick surveyWebsite feedback

We noticed you are from . Visit your local site for regional offers and live support.

X-Series - Multi Channel Thermocouple Loggers

X-Series - 8 Channel Thermocouple Logger

$1,339.12

Item# OM-CP-OCTTCTEMP-A2

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $1,339.12
5-9 $1,312.34
10-24 $1,285.56
25-49 $1,231.99
50-99 $1,218.60
100+ $1,205.21

In stock

Lead Time (If not in stock): 3 weeks
X-Series - 8 Channel Thermocouple Logger OM-CP-OCTTCTEMP-A2 OM-CP-OCTTCTEMP-A2
  • Up to 4 Hz Reading Rate
  • Open Channel Detection
  • Configurable Channel Names
  • Accepts Thermocouple Types J, K, T, E, R, S, B, N

OM-CP-OCTTCTEMP-A2 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Number of Measurements
Measurement Type
Input Type
Maximum Samples
Display
Power
Data Interface
Max Sampling Rate
Additional Feature


The new OM-CP-TCTempX Series consists of 4, 8, 12 and 16-channel thermocouple data loggers with a reading rate of up to 4 Hz. X-Series devices ship with a standard USB-A to Micro USB cable for use with free OM-CP PC based software. The X-series has a high memory capacity and increased download speed compared to previous generations of product.

In addition, the OM-CP-TCTempX Series features individual cold junction compensation for each channel providing increased accuracy and response time, and if a probe is removed or severed during logging, the software automatically annotates the data. For easy identification, each channel can be named with up to a ten digit title. To maximize memory capacity, users can enable or disable channels.

The OM-CP-TCTempX Series are ideal for a variety of applications, whether it is remote temperature monitoring, or multiple points in a central location. Data from all channels is simultaneously logged. After the monitoring cycle is complete, data can be downloaded for analysis.

loading all models
loading all reviews
Rated 5 out of 5 by from Great purchase, go ahead and place your order It is a great datalogger. I recommend it as it is easy to use
Date published: 2023-08-07
Rated 4 out of 5 by from Great data logger with software that's easy to use Works great, though I'd like it if there was an option to see data real time when doing a custom start.
Date published: 2021-10-12
Rated 5 out of 5 by from The very best It is so easy to install and use, i’d lo e the software
Date published: 2020-11-23
Rated 5 out of 5 by from Rugged Stand-Alone TC Data Logger Rugged piece of equipment that allows stand-alone logging of thermocouple data in multiple environments. Very easy to set up with the free software that is found on the OMEGA website. Retrieving the data is even easier. Just be sure to charge the battery before logging, and select the correct sample rate to avoid running out of memory. Great piece of equipment, we will be buying more in the near future.
Date published: 2020-10-15
  • y_2025, m_2, d_3, h_5
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_4
  • loc_en_US, sid_OM-CP-OCTTCTEMP-A2, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 24ms
  • REVIEWS, PRODUCT
loading all QA

How can i change the sampling frequency?

Asked by: Phiona de Sitter
Thank you for your question. You must go to Custom Start in the software to change the logging interval.
Answered by: Application Engineer PV
Date published: 2023-10-16

Is this Logger water resistant or water proof?

Asked by: josh25
Thank you for your question. No it is not water proof or water resistant.
Answered by: Application Engineer PV
Date published: 2022-07-05

My new device is not appearing in the connected devices window. I've verified that it does recognize the USB that it is plugged into. My older data loggers are working correctly. Can you please help me troubleshoot this?

Asked by: Anna1990
Thank you for your question. We will require more information to help on this question, please email the DAS team at DAS@OMEGA.COM
Answered by: Application Engineer PV
Date published: 2023-10-24

Is it possible to poll each channel via ascii command whenever I want to record the data to a 3rd party software?

Asked by: make or break decision
Thank you for your question. Unfortunately, there is no serial protocol available to poll logger just provided software.
Answered by: Raptor
Date published: 2023-09-05

I'm getting error when trying to export to excel "Unable to export to Microsoft Excel: Return argument has an invalid type." Any thoughts why?

Asked by: Elect
Thank you for your question. We will require more information to help on this question, please email the DAS team at DAS@OMEGA.COM
Answered by: Application Engineer PV
Date published: 2022-11-10

Does the Data Logger comes with an extension to recharge the battery? If not, do we need to buy a new 9 V lithium battery? Thank you!

Asked by: mm1212
Thank you for your question. A 9 volt lithium battery is provided with the logger but this is not rechargeable and can be replaced by the user. https://www.omega.com/en-us/data-acquisition/data-loggers/p/OM-CP-BAT103
Answered by: Application Engineer PV
Date published: 2022-04-28

how to you calibrate the device?

Asked by: ItsHotinHere
Thank you for your inquiry. Please send your request to our DAS team at das@dwyeromega.com and they will review and advise accordingly.
Answered by: Application Engineer JB
Date published: 2024-08-02

Does the OM-CP series software for the logger support Windows 10?

Asked by: ZachEE
Thank you for your question. Yes, software supports Windows 10.
Answered by: Application Engineer PV
Date published: 2021-08-31
  • y_2025, m_2, d_4, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_19
  • loc_en_US, sid_OM-CP-OCTTCTEMP-A2, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 39ms
  • QUESTIONS, PRODUCT
Replacement 9V lithium battery
$48.92
3 In Stock
en-US
en
Save Configuration